The PSR-MIS non-contact safety switches offer a cost-optimized safety solution. The safety switches in this series use the proven magnetic switching principle for monitoring of movable guards and are easy to install.
PSR-MIS-RS-S-NONO-C-5,0PVC
-
Safety switch sensor
1534480
Non-contact safety switch, sensor, up to Cat. 4, PL e (EN ISO 13849), SIL 3 (EN IEC 62061), design 4 (EN ISO 14119), low encoding level, 2 N/O contacts, compact design, 5 m open PVC cable
Product details
cETL
Approval ID: Industrial componentFunctional Safety
Approval ID: Z1002942900060Rev.00Compatible products
Your advantages
Cost-optimized safety switch
Tried-and-tested magnetic switching principle
Compact design
Can be used with standard actuators
Flexible connection, due to open cable end
Spacer plates for mounting on ferrous material available as accessories