PSR-SCP- 24UC/ESD/4X1/1X2/600
-
Safety relays
2963789
Safety relay for emergency stop and safety door monitoring up to SIL 3 or Cat. 4, PL e in accordance with EN ISO 13849 with adjustable delay time of 0 ... 600 s
Product details
Product type | Safety relays |
Application | Emergency stop |
Safety door | |
Mechanical service life | approx. 107 cycles |
Insulation characteristics: Air clearances and creepage distances between the power circuits | |
Overvoltage category | III |
Degree of pollution | 2 |
Maximum power dissipation for nominal condition | 6.36 W |
Nominal operating mode | 100% operating factor |
Air clearances and creepage distances between the power circuits | |
Rated insulation voltage | 250 V |
Rated surge voltage/insulation | 4 kV / basic insulation |
General | |
Nominal input voltage UN | 24 V AC/DC (further voltages on request) |
Input voltage range in reference to UN | 0.85 ... 1.1 |
Typical input current at UN | 550 mA AC |
265 mA DC | |
Voltage at input/start and feedback circuit | approx. |
Typical response time | 45 ms |
Typical release time | 45 ms (release time( K3,K4) can be set to 0.05 s ... 600 s) |
Concurrence | 1 s |
Recovery time | 1 s |
Contact switching type | 4 enabling current paths |
1 signaling current path | |
Contact material | AgSnO2, + 0.2 µm Au |
Maximum switching voltage | 250 V AC/DC |
Minimum switching voltage | 15 V AC/DC |
Limiting continuous current | 6 A (total current on request) |
Maximum inrush current | 6 A |
Inrush current, minimum | 25 mA |
Interrupting rating (ohmic load) max. | on request |
Maximum interrupting rating (inductive load) | on request |
Switching capacity min. | 0.4 W |
Output fuse | 6 A (fast-blow) |
Conductor connection | |
Connection method | Screw connection |
Conductor cross-section, rigid | 0.2 mm² ... 2.5 mm² |
Conductor cross-section, flexible | 0.2 mm² ... 2.5 mm² |
Conductor cross-section AWG | 24 ... 12 |
Stripping length | 7 mm |
Screw thread | M3 |
Width | 35 mm |
Height | 99 mm |
Depth | 114.5 mm |
Color | yellow |
Safety data | |
Stop category | 0 |
1 | |
Safety data: EN ISO 13849 | |
Category | 4 |
Performance level (PL) | e |
Ambient conditions | |
Degree of protection | IP54 |
IP20 | |
Min. degree of protection of inst. location | IP54 |
Ambient temperature (operation) | -20 °C ... 55 °C |
Ambient temperature (storage/transport) | -40 °C ... 70 °C |
Max. permissible humidity (storage/transport) | 75 % (on average, 85% infrequently, non-condensing) |
Max. permissible relative humidity (operation) | 75 % (on average, 85% infrequently, non-condensing) |
Air clearances and creepage distances between the power circuits | |
Standards/regulations | DIN EN 50178/VDE 0160 |
Mounting type | DIN rail mounting |
Assembly note | in rows with zero spacing |
Mounting position | any |
Item number | 2963789 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Sales key | DNA131 |
Product key | DNA131 |
GTIN | 4017918890377 |
Weight per piece (including packing) | 404,6 g |
Weight per piece (excluding packing) | 404,6 g |
Customs tariff number | 85371098 |
Country of origin | DE |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes |
Exemption | 6(c) |
EU REACH SVHC | |
REACH candidate substance (CAS No.) | Lead (CAS: n/a) |
PHOENIX CONTACT A/S
Hammerholmen 43C, 1. tv. 2650 Hvidovre