The safety module is an input module from the Axioline F product range designed for use in a PROFIsafe system. The module has four safe digital inputs for two-channel assignment or eight safe digital inputs for single-channel assignment. The inputs can be parameterized according to the application and enable sensors to be integrated into the PROFIsafe system.
AXL F PSDI8/4 1F
-
Safety module
2701559
Axioline F, Digital input module, Functional safety, PROFIsafe, only for connection to Phoenix Contact or Siemens controller, Digital inputs: 4 (for 2-channel assignment), 8 (for 1-channel assignment), 24 V DC, connection technology: 2-, 3-, 4-conductor, degree of protection: IP20
Free download available.
Downloads
Product details
BSH
Approval ID: 840Functional Safety
Approval ID: 968/EZ 650.04/20cULus Listed
Approval ID: E238705cULus Listed
Approval ID: E238705Compatible products
Your advantages
Up to Cat. 4/PL e in accordance with EN ISO 13849-1, SIL 3 in accordance with EN IEC 62061, SIL 3 in accordance with IEC 61508