The safety module is an output module from the Axioline F product range with integrated safety logic designed for use in a SafetyBridge Technology V3 system. The safety module can be used as part of an Axioline F station at any point within an EtherCAT®, EtherNet/IP™, Sercos, Modbus, PROFINET or PROFIBUS system. The module has four safe digital outputs for two-channel assignment or eight safe digital outputs for single-channel assignment.
    
  
  AXL F LPSDO8/3 1F
   - 
  Safety module
    
      2702171
      
      
    
  
      Axioline F, Digital output module, Functional safety, SafetyBridge solution, Digital outputs: 4 (for 2-channel assignment), 8 (for 1-channel assignment), 2 A, degree of protection: IP20
      Free download available.
      Downloads
    
  Product details
BSH
Approval ID: 840cULus Listed
Approval ID: E238705Functional Safety
Approval ID: 968/FSP 2449.00/22Compatible products
Your advantages
Cost-effective system configuration, as no safety PLC or safe fieldbus system is required
        Flexible use, thanks to compatibility with all bus couplers from the Axioline F range
        Reduced installation time, thanks to fast wiring and easy handling
        Easy configuration using the free SAFECONF software
        Up to Cat. 4/PL e in accordance with EN ISO 13849-1, SIL 3 in accordance with EN IEC 62061, SIL 3 in accordance with IEC 61508