The TC MGUARD... security appliances are industrial mobile network routers with mGuard technology. As such, the routers offer a remote maintenance infrastructure for the secure connection of machines and systems via the Internet. A high-speed mobile network interface and a 4-port switch are integrated into a compact metal housing. Secure remote communication on a global scale takes place via 4G LTE as well as UMTS and CDMA networks. With the help of an SD card as a configuration memory, the devices can be quickly and easily started up or replaced. The devices have a buffered realtime clock and Trusted Platform Module (TPM) for secure key generation and management.
TC MGUARD RS4000 3G VPN
-
Router
2903440
Security appliance, WAN, and cellular interface. SD card slot. 10 VPN tunnels, intelligent firewall with full scope of functions, router with NAT/1:1 NAT, optional CIFS integrity monitoring. 4-port managed switch. 2 SIM card slots. GPS receiver.
Free download available.
Downloads
Product details
Width | 45 mm |
Height | 130 mm |
Depth | 114 mm |
Utilization restriction | |
CCCex note | Use in potentially explosive areas is not permitted in China. |
Material (Housing) | Metal |
Signal | Ethernet |
Web server | yes |
Basic functions | Router with intelligent firewall and VPN for 10 tunnels (up to 250 supported with optional additional license), CIFS Integrity Monitoring (as an option), metal housing, slot for SD memory card |
Data: Ethernet interface, 10/100Base-T(X) in accordance with IEEE 802.3 | |
Transmission speed | 10/100 Mbps (auto negotiation) |
Connection method | RJ45 |
No. of channels | 6 |
Transmission length | 100 m (shielded twisted pair) |
Protocols supported | TCP/IP, UDP/IP, FTP, HTTP |
Auxiliary protocols | ARP, DHCP, PING (ICMP), SNMP V1, SMTP |
Data: V.24 (RS-232) interface in acc. with ITU-T V.28, EIA/TIA-232, DIN 66259-1 | |
Serial transmission speed | 9.6; 19.2; 38.4; 57.6; 115.2 kbps |
Connection method | D-SUB 9 plug |
Transmission length | 15 m |
File format/coding | UART/NRZ: 8 Data, 1/2 Stop, None/Even/Odd Parity |
Data flow control/protocols | Software handshake, Xon/Xoff or hardware handshake RTS/CTS |
Wireless | |
Interface description | GSM / GPRS / EDGE / UMTS / CDMA2000 |
Frequency range | 800 MHz (UMTS/HSPA B6) |
850 MHz (UMTS/HSPA B5) | |
900 MHz (UMTS/HSPA B8) | |
1900 MHz (UMTS/HSPA B2) | |
2100 MHz (UMTS/HSPA B1) | |
800 MHz (CDMA2000 EV-DO) | |
1900 MHz (CDMA2000 EV-DO) | |
850 MHz (2 W (EGSM)) | |
900 MHz (2 W (EGSM)) | |
1800 MHz (1 W (EGSM)) | |
1900 MHz (1 W (EGSM)) | |
Data rate | ≤ 14.4 Mbps (HSDPA) |
≤ 5.7 Mbps (HSUPA) | |
≤ 3.1 Mbps (DL CDMA2000) | |
≤ 1.8 Mbps (UL CDMA2000) | |
Antenna | 50 Ω impedance SMA antenna socket |
SIM Interface | 1.8 volt, 3 volt |
1.8 volt, 3 volt | |
GPRS | Class 12, Class B |
CS1 ... CS4 | |
EDGE | Multislot Class 12 |
UMTS | HSPA 3GPP R6 |
Network function | 4 time slots for receiving data, 4 time slots for transmitting data. The PIN is saved in the modem. After a voltage interruption, there is automatic redialing into the network. Integrated TCP/IP stack, firewall and VPN support, independent connection establishment. |
Network check | LED bar graph to display receive quality |
Protocols supported | GPS (Global Positioning System), GLONASS |
Functionality | |
Basic functions | Router with intelligent firewall and VPN for 10 tunnels (up to 250 supported with optional additional license), CIFS Integrity Monitoring (as an option), metal housing, slot for SD memory card |
System requirements | |
Supported browsers | HTTPS support required |
Digital | |
Description of the input | Digital input |
Number of inputs | 3 |
Voltage input signal | 10 V DC ... 30 V DC |
Current input signal | 5 mA |
Signal | |
Output name | Digital output |
Number of outputs | 3 |
Voltage output signal | 10 V DC ... 30 V DC (depending on the operating voltage) |
Current output signal | ≤ 125 mA (Short-circuit-proof) |
Product type | Security router for the DIN rail |
MTTF | 567 Years (SN 29500 standard, temperature 25°C, operating cycle 21%) |
269 Years (SN 29500 standard, temperature 40°C, operating cycle 34.25%) | |
114 Years (SN 29500 standard, temperature 40°C, operating cycle 100%) | |
Insulation characteristics | |
Degree of pollution | 2 |
Security functions | |
1:1 Network Address Translation (NAT) in the VPN | supported |
Number of VPN tunnels | 10 (up to 250 tunnels with additional license as an option) |
Authentication | X.509v3 certificates with RSA or PSK |
Data integrity | MD5, SHA-1 |
Dynamic Host Configuration Protocol (DHCP) support | Server or Relay Agent |
Filtering | MAC and IP addresses, ports, protocols |
Firewall data throughput | max. 124 Mbps (Router mode, default firewall rules, bidirectional throughput) |
max. 58 Mbps (Stealth mode, default firewall rules, bidirectional throughput) | |
Firewall rules | Configurable stateful inspection firewall with full scope of functions |
Basic functions | Router with intelligent firewall and VPN for 10 tunnels (up to 250 supported with optional additional license), CIFS Integrity Monitoring (as an option), metal housing, slot for SD memory card |
Internet Protocol Security (IPsec) mode | ESP tunnel / ESP transport |
Link Layer Discovery Protocol (LLDP) | As per protocol 802.2 |
Network Time Protocol (NTP) client | Client |
Remote Syslog Logging | on externals server |
Routing | Standard routing, NAT, 1:1-NAT, port forwarding |
Protection against | IP spoofing, DoS and Syn Flood Protection |
Encryption methods | DES, 3DES, AES-128, -192, -256 |
Virtual private network (VPN) throughput | max. 40 Mbps (Router) |
max. 26 Mbps (Stealth mode, VPN bidirectional throughput) |
Electrical isolation | VCC // PE |
Maximum power dissipation for nominal condition | 4.7 W |
Mains type | Cellular communication |
Test voltage data interface/data interface | 1 kV (50 Hz, 1 min.) |
Test voltage data interface/power supply | 1 kV (50 Hz, 1 min.) |
Supply | |
Supply voltage range | 11 V DC ... 36 V DC (via pluggable COMBICON screw terminal block) |
Typical current consumption | < 320 mA (24 V DC) |
Max. current consumption | < 1.8 A (at 11 V DC (incl. 3 x 125 mA for the outputs)) |
Function | |
Management | Web-based management, SNMP |
Supply | |
Conductor cross section flexible, with ferrule without plastic sleeve | 0.25 mm² ... 2.5 mm² |
Conductor cross section, flexible, with ferrule, with plastic sleeve | 0.25 mm² ... 2.5 mm² |
Conductor cross section, flexible | 0.20 mm² ... 2.50 mm² |
Conductor cross section, rigid | 0.20 mm² ... 2.50 mm² |
Conductor cross section AWG | 24 ... 14 |
Stripping length | 7.00 mm |
Tightening torque | 0.56 Nm ... 0.79 Nm |
Ambient conditions | |
Degree of protection | IP20 |
Ambient temperature (operation) | -40 °C ... 60 °C |
Ambient temperature (storage/transport) | -40 °C ... 70 °C |
Altitude | ≤ 5000 m (For restrictions, see the manufacturer's declaration for altitude operation) |
Permissible humidity (operation) | 5 % ... 95 % (non-condensing) |
Free from substances that could impair the application of coating | in accordance with VW-AUDI-Seat central standard P-VW 3.10.7 57 65 0 |
CE | |
Certificate | CE-compliant |
UL, USA/Canada | |
Identification | Class I, Div. 2, Groups A, B, C, D |
Certificate | E357918 |
UL, USA | |
Identification | Class I, Zone 2, AEx nA IIC T4 |
UL, Canada | |
Identification | Class I, Zone 2, Ex nA IIC T4 Gc X |
Corrosive gas test | |
Identification | ISA-S71.04-1985 G3 Harsh Group A |
Electromagnetic compatibility | Conformance with EMC Directive 2014/30/EU |
Electrostatic discharge | |
Standards/regulations | EN 61000-4-2 |
Electrostatic discharge | |
Contact discharge | ± 6 kV (Test Level 3) |
Discharge in air | ± 8 kV (Test Level 3) |
Comments | Criterion B |
Electromagnetic HF field | |
Standards/regulations | EN 61000-4-3 |
Electromagnetic HF field | |
Frequency range | 80 MHz ... 3 GHz (Test Level 3) |
Field intensity | 10 V/m |
Comments | Criterion A |
Fast transients (burst) | |
Standards/regulations | EN 61000-4-4 |
Fast transients (burst) | |
Input | ± 2.2 kV (Test Level 3) |
Signal | ± 2.2 kV (Test Level 3) |
Comments | Criterion B |
Surge current load (surge) | |
Standards/regulations | EN 61000-4-5 |
Surge current load (surge) | |
Input | ± 0.5 kV (DC supply) |
Signal | ± 1 kV (Data line, asymmetrical) |
Comments | Criterion B |
Conducted interference | |
Standards/regulations | EN 61000-4-6 |
Conducted interference | |
Frequency range | 0.15 MHz ... 80 MHz |
Comments | Criterion A |
Voltage | 10 V |
Emitted interference | |
Standards/regulations | EN 61000-6-4 |
Radio interference voltage in acc. with EN 55011 | EN 55011 class A industrial area of application |
Emitted radio interference in acc. with EN 55011 | EN 55011 class A industrial area of application |
Criteria | |
Criterion A | Normal operating behavior within the specified limits. |
Criterion B | Temporary impairment to operational behavior that is corrected by the device itself. |
Item number | 2903440 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Sales key | DNC424 |
Product key | DNC424 |
Catalog page | Page 404 (C-6-2019) |
GTIN | 4046356752985 |
Weight per piece (including packing) | 653,6 g |
Weight per piece (excluding packing) | 600 g |
Customs tariff number | 85176200 |
Country of origin | DE |
ETIM
ETIM 8.0 | EC001478 |
UNSPSC
UNSPSC 21.0 | 43222600 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes |
Exemption | 6(a)-I, 6(c), 7(a), 7(c)-I |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
Compatible products
-
-
FL CAT5 PATCH 2,0 - Patch cable 2832289
-
FL CAT5 PATCH 10,0 - Patch cable 2832629
-
FL RJ45 PROTECT CAP - Dust protection 2832991
-
FL PLUG RJ45 GR/2 - RJ45 connector 2744856
-
FL PLUG RJ45 GN/2 - RJ45 connector 2744571
-
FL CRIMPTOOL - Assembly tool 2744869
-
FL MC EF 1300 MM SC - FO converters 2902853
-
SD FLASH 512MB - Program/configuration memory 2988146
-
FL MGUARD LIC VPN-10 - License 2700194
-
TC ANT MOBILE/GPS - Antenna 2903590
-
PSI-GSM/UMTS-QB-ANT - Antenna 2313371
-
PSI-CAB-GSM/UMTS- 5M - Antenna cable 2900980
-
PSI-CAB-GSM/UMTS-10M - Antenna cable 2900981
-
CSMA-LAMBDA/4-2.0-BS-SET - Surge protection device 2800491
-
FL TIMESERVER NTP - Wireless module 1107132
Your advantages
High-speed cellular interface with provider redundancy
Integrated 4-port switch
Maximum security with IPsec protocol on Layer 3
Web-based management, SNMP
Replaceable configuration memory
RS-232 interface with COM server function for integrating serial devices
Flexible routing
Up to 10 parallel VPN tunnels (up to 250 possible with additional license as an option)
Supports current certificates such as x509.v3
Stateful inspection firewall for dynamic filtering
Extended temperature rating
PHOENIX CONTACT A/S
Hammerholmen 43C, 1. tv. 2650 Hvidovre