FL MGUARD PCI4000
-
Router
2701274
Security device in PCI format, SD card slot, intelligent firewall with full scope of functions for maximum security and easy configuration, router with NAT/1:1 NAT, optional VPN/CIFS integrity monitoring
Free download available.
Downloads
Product details
Ethernet | |
Connection method | RJ45 |
Transmission speed | 10/100 Mbps |
Transmission physics | Ethernet in RJ45 twisted pair |
Transmission length | 100 m (per segment) |
Signal LEDs | WAN link, WAN activity, LAN link, LAN activity |
No. of channels | 2 (RJ45) |
Functionality | |
Basic functions | Router with intelligent firewall (VPN, 10 tunnels as an option, up to 250 with additional license), CIFS Integrity Monitoring (as an option), metal housing, slot for SD memory card, extended temperature range, high-performance firewall/VPN (as an option): up to 124 Mbps/40 Mbps (as an option) |
System requirements | |
Supported browsers | HTTPS support required |
Product type | Security routers without DIN rail mounting |
Format | PCI |
Basic functions | Router with intelligent firewall (VPN, 10 tunnels as an option, up to 250 with additional license), CIFS Integrity Monitoring (as an option), metal housing, slot for SD memory card, extended temperature range, high-performance firewall/VPN (as an option): up to 124 Mbps/40 Mbps (as an option) |
Insulation characteristics | |
Protection class | III (IEC 61140, EN 61140, VDE 0140-1) |
Power consumption | max. 2.88 W |
Local diagnostics | One LED per port Activity LED red |
One LED per port Link active Green LED | |
Supply | |
Power supply connection | Via PCI bus |
Connection method | RJ45, shielded |
Ambient conditions | |
Degree of protection | IP00 |
Ambient temperature (operation) | 0 °C ... 70 °C |
Permissible humidity (operation) | 20 % ... 90 % (non-condensing) |
Mounting type | PCI slot |
Electromagnetic compatibility | Conformance with EMC Directive 2014/30/EU |
Status display | LEDs:P1, P2, Fault, State, Error, LAN, WAN |
Item number | 2701274 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Sales key | DNN312 |
Product key | DNN312 |
GTIN | 4046356807388 |
Weight per piece (including packing) | 200 g |
Weight per piece (excluding packing) | 155 g |
Customs tariff number | 85176200 |
Country of origin | DE |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
-
FL CAT5 PATCH 0,5 - Patch cable 2832263
-
FL CAT5 PATCH 1,0 - Patch cable 2832276
-
FL CAT5 PATCH 1,5 - Patch cable 2832221
-
FL CAT5 PATCH 2,0 - Patch cable 2832289
-
FL CAT5 PATCH 3,0 - Patch cable 2832292
-
FL CAT5 PATCH 5,0 - Patch cable 2832580
-
FL CAT5 PATCH 7,5 - Patch cable 2832616
-
FL CAT5 PATCH 10,0 - Patch cable 2832629
-
FL CAT6 PATCH 12,5 - Patch cable 2891369
-
FL CAT6 PATCH 15,0 - Patch cable 2891372
-
FL CAT6 PATCH 20,0 - Patch cable 2891576
-
FL RJ45 PROTECT CAP - Dust protection 2832991
-
FL PLUG RJ45 GR/2 - RJ45 connector 2744856
-
FL PLUG RJ45 GN/2 - RJ45 connector 2744571
-
FL CRIMPTOOL - Assembly tool 2744869
-
FL MGUARD LIC CIM - License 2701083
-
FL MGUARD LIC VPN-10 - License 2700194
-
FL MGUARD DM UNLIMITED - Software 2981974
-
SD FLASH 2GB - Program/configuration memory 2988162
Your advantages
Central management tool
Maximum performance
Maximum security
PHOENIX CONTACT A/S
Hammerholmen 43C, 1. tv. 2650 Hvidovre