Det indhold, du ser på, er skræddersyet til Danmark. Se indhold for USA | Vælg et andet land

FL MGUARD 4305 - Router
1357875

Security-Router series, 5 RJ45 ports (WAN, 3x LAN, DMZ (XF5)) 10/100/1000 Mbps, degree of protection: IP20, Ambient temperature (operation): -40 °C ... 60 °C, Supply voltage range: 12 V DC ... 36 V DC, NAT, VPN, Development process certified in accordance with IEC 62443-4-1, Product certified in accordance with IEC 62443-4-2, Configurable stateful inspection firewall with full scope of functions, safe isolation for PROFIsafe in accordance with IEC 61784-3-3, user firewall, conditional firewall, rule sets

Free download available. Downloads

Product details









Compatible products



Your advantages

Central management tool
Maximum security
Maximum performance
Integration of IT and OT security
mGuard security technology