CUC-SP-J1ST-A/R4LB-LED - Modular RJ45 PCB connectors
1149866

Modular RJ45 PCB connectors, 1x1 single-port, connection direction of the connector to the PCB: 90 °, Tab down, Shielded, LED (green, yellow), number of positions: 8, 10 Gbps, PoE++, THT, THD, Wave, IP20, type of packaging: Tray

Product details









Compatible products


Your advantages

The right version for every application. Available with and without LED, single- and multi-port
The extended temperature range from -40 °C to +85 °C enables use in demanding applications
Through-hole technology (THT) provides high mechanical stability when connecting the female connector to the PCB