Det indhold, du ser på, er skræddersyet til Danmark. Se indhold for USA | Vælg et andet land

CUC-V06-C1PGY-S/R4CEA:1 - RJ45 connector
1414406

RJ45 connector, design: RJ45, degree of protection: IP67, number of positions: 2, 10 Gbps, CAT6A, material: Plastic, connection method: Crimp connection, connection cross section: AWG 24- 27, cable outlet: straight, color: gray, Ethernet/PROFINET

Product details








Compatible products