MACX MCR-EX-SL-RPSSI-2I-1S-SP
-
Repeater power supply
2908856
Ex i-Measuring transducer repeater power supply and input signal conditioner, only output 1 is HART-transparent. Transmits supplied or active electrically isolated signals from the Ex area to two loads. number of channels: 1, HART-transparent, Standard configuration, Safety Integrity Level (SIL, IEC 61508): 2, Performance Level (ISO 13849): d / KAT 2, Systematic Capability: 3, Push-in connection
Product details
Product type | Repeater power supply |
Product family | MACX Analog |
No. of channels | 1 |
Type | Ex i signal conditioners with SIL and PL Functional Safety |
Electrical isolation between input and output | yes |
Signal transmission behavior | In = Out |
Step response (10-90%) | 1.3 ms (Output 1, for jump 4 mA ... 20 mA, typical) |
< 100 ms (Output 2, for jump 4 mA ... 20 mA) | |
Maximum temperature coefficient | < 0.01 %/K |
Maximum transmission error | < 0.1 % (of final value 20 mA) |
Transmission error, typical | < 0.05 % (of final value 20 mA) |
Electrical isolation | |
Overvoltage category | II |
Pollution degree | 2 |
Electrical isolation Input/output/power supply IEC/EN 61010-1 | |
Standards/regulations | IEC/EN 61010-1 |
Rated insulation voltage | 300 Vrms |
Test voltage | 2.5 kV AC (50 Hz, 60 s) |
Insulation | Safe isolation |
Electrical isolation Input/output IEC/EN 60079-11 | |
Standards/regulations | IEC/EN 60079-11 |
Rated insulation voltage | 265 Vrms |
Electrical isolation Input/power supply IEC/EN 60079-11 | |
Standards/regulations | IEC/EN 60079-11 |
Rated insulation voltage | 265 Vrms |
Electrical isolation Output 1/output 2 | |
Test voltage | 1.5 kV AC (50 Hz, 60 s) |
Supply | |
Designation | Repeater power supply operation |
Nominal supply voltage | 24 V DC -20 % ... +25 % |
Supply voltage range | 19.2 V DC ... 30 V DC |
Max. current consumption | < 75 mA (24 V DC / 20 mA) |
Power dissipation | < 1.45 W (24 V DC / 20 mA) |
Power consumption | ≤ 1.8 W |
Supply | |
Designation | Signal conditioner operation |
Nominal supply voltage | 24 V DC -20 % ... +25 % |
Supply voltage range | 19.2 V DC ... 30 V DC |
Max. current consumption | < 46 mA (24 V DC / 20 mA) |
Power dissipation | < 1.1 W (24 V DC/20 mA) |
Signal: Repeater power supply operation | |
Description of the input | Repeater power supply operation |
Number of inputs | 1 |
Current input signal | 4 mA ... 20 mA |
Transmitter supply voltage | > 16 V (20 mA) |
> 15.1 V (23 mA) | |
Polarization and surge protection | Yes |
Underload/overload signal range | 0 mA ... 24 mA (Extended transmission range for diagnostics) |
Signal: Signal conditioner operation | |
Description of the input | Signal conditioner operation |
Current input signal | 0 mA ... 20 mA |
4 mA ... 20 mA | |
Voltage drop | approx. 3.9 V (in input isolating amplifier operation) |
Underload/overload signal range | 0 mA ... 24 mA (Extended transmission range for diagnostics) |
Signal: Repeater power supply operation | |
Output description | Repeater power supply operation |
Number of outputs | 2 |
Current output signal | 4 mA ... 20 mA (Output 1 and output 2 active) |
Load/output load current output | < 450 Ω (20 mA) |
< 380 Ω (23 mA) | |
Output ripple | < 20 mVrms |
Output behavior in the event of an error | 0 mA (Cable break in the input) |
≥ 23 mA (Cable short-circuit in the input) | |
Underload/overload signal range | 0 mA ... 24 mA (Extended transmission range for diagnostics) |
Signal: Signal conditioner operation | |
Output description | Signal conditioner operation |
Current output signal | 0 mA ... 20 mA (active) |
4 mA ... 20 mA (active) | |
Load/output load current output | < 450 Ω (20 mA) |
< 380 Ω (23 mA) | |
Output ripple | < 20 mVrms |
Output behavior in the event of an error | 0 mA (Cable break in the input) |
0 mA (Cable short-circuit in the input) | |
Underload/overload signal range | 0 mA ... 24 mA (Extended transmission range for diagnostics) |
Connection method | Push-in connection |
Stripping length | 10 mm |
Conductor cross section rigid | 0.2 mm² ... 2.5 mm² |
Conductor cross section flexible | 0.2 mm² ... 2.5 mm² |
Conductor cross section flexible (2 conductors with same cross section) | 0.25 mm² ... 0.34 mm² (TWIN ferrule without plastic sleeve) |
0.5 mm² ... 1.5 mm² (TWIN ferrule with plastic sleeve) | |
Conductor cross section AWG | 24 ... 14 |
24 ... 22 (TWIN ferrule without plastic sleeve) | |
20 ... 16 (TWIN ferrule with plastic sleeve) | |
Test socket | |
Max. diameter | 2 mm |
Ex installation (EPL) | Gc |
Div. 2 | |
Ex i circuits (EPL) | Ga |
Da | |
Ma | |
Div. 1 | |
Safety data: Repeater power supply operation | |
Max. output voltage Uo | 25.2 V |
Max. output current Io | 93 mA |
Max. output power Po | 587 mW |
Safety-related maximum voltage Um | 253 V AC |
125 V DC | |
I (simple circuit): Max. external inductivity Lo / Max. external capacitance Co | 40 mH / 4.8 µF |
IIA (simple circuit): Max. external inductivity Lo / Max. external capacitance Co | 26 mH / 2.9 µF |
IIB (simple circuit): Max. external inductivity Lo / Max. external capacitance Co | 14 mH / 820 nF |
IIC (simple circuit): Max. external inductivity Lo / Max. external capacitance Co | 3 mH / 107 nF |
IIA (mixed circuit): Max. external inductivity Lo / Max. external capacitance Co | 26 mH / 470 nF, 20 mH / 570 nF, 1 mH / 630 nF, 0.5 mH / 720 nF, 0.1 mH / 1.1 µF, 0.005 mH / 2.9 µF |
IIB/IIIC (mixed circuit): Max. external inductivity Lo / Max. external capacitance Co | 16 mH / 370 nF, 1 mH / 430 nF, 500 µH / 510 nF, 200 µH / 660 nF, 100 µH / 820 nF |
IIC (mixed circuit): Max. external inductivity Lo / Max. external capacitance Co | 2.2 mH / 47 nF, 2 mH / 49 nF, 1 mH / 63 nF, 500 µH / 80 nF, 200 µH / 107 nF |
I (mixed circuit): Max. external inductivity Lo / Max. external capacitance Co | 37 mH / 0.54 µF, 0.2 mH / 1.1 µF, 10 µH / 2.8 µF, 0.001 mH / 4.15 µF |
Safety data: Signal conditioner operation | |
Input voltage Ui | ≤ 30 V |
Input current Ii | ≤ 150 mA |
Max. internal inductance Li | negligible |
Max. internal capacitance Ci | negligible |
Safety-related maximum voltage Um | 253 V AC |
125 V DC |
Data communication (bypass) | |
HART function | Yes |
Protocols supported | HART-transparent |
Protocol | HART (only output 1) |
Status display | Green LED (supply voltage) |
Dimensional drawing |
|
Width | 12.5 mm |
Height | 107.9 mm |
Depth | 113.7 mm |
Depth NS 35/7,5 | 114.5 mm (Snapped onto DIN rail NS 35/7,5 in accordance with EN 60715) |
Color | gray (RAL 7042) |
Flammability rating according to UL 94 (Housing) | V0 (Housing) |
Housing material | PA 6.6-FR |
Ambient conditions | |
Degree of protection | IP20 (not assessed by UL) |
Ambient temperature (operation) | -40 °C ... 60 °C (Any mounting position) |
-40 °C ... 70 °C (Derating) | |
Ambient temperature (storage/transport) | -40 °C ... 80 °C |
Permissible humidity (operation) | 10 % ... 95 % (non-condensing) |
Altitude range (≤ 2000 m) | |
Altitude | ≤ 2000 m (The technical data refers to altitudes ≤2000 m above mean sea level. For altitudes >2000 m above mean sea level, refer to the data sheet.) |
Ambient temperature (operation) | -40 °C ... 60 °C |
-40 °C ... 70 °C (Derating) | |
Rated insulation voltage | 375 VPP (Power supply, input / output) |
Altitude range (≤ 3000 m) | |
Height range | > 2000 m ... 3000 m |
Ambient temperature (operation) | -40 °C ... 54 °C |
-40 °C ... 63 °C (Derating) | |
Rated insulation voltage | 190 V AC (Power supply, input / output) |
110 V DC (Power supply, input / output) | |
Altitude range (≤ 4000 m) | |
Height range | > 3000 m ... 4000 m |
Ambient temperature (operation) | -40 °C ... 48 °C |
-40 °C ... 56 °C (Derating) | |
Rated insulation voltage | 60 V AC/DC (Power supply, input / output) |
Altitude range (≤ 5000 m) | |
Height range | > 4000 m ... 5000 m |
Ambient temperature (operation) | -40 °C ... 42 °C |
-40 °C ... 49 °C (Derating) | |
Rated insulation voltage | 60 V AC/DC (Power supply, input / output) |
CE | |
Certificate | CE-compliant |
Note | and EN 61326 |
ATEX | |
Identification | II (1) G [Ex ia Ga] IIC |
II (1) D [Ex ia Da] IIIC | |
II 3(1) G Ex ec [ia Ga] IIC T4 Gc | |
I (M1) [Ex ia Ma] I | |
Certificate | BVS 10 ATEX E 143 X |
IECEx | |
Identification | [Ex ia Ga] IIC |
[Ex ia Da] IIIC | |
Ex ec [ia Ga] IIC T4 Gc | |
[Ex ia Ma] I | |
Certificate | IECEx BVS 10.0097X |
CCC / China-Ex | |
Identification | [Ex ia Ga] IIC |
[Ex ia Da] IIIC | |
Ex ec [ia Ga] IIC T4 Gc | |
Certificate | 2022122316115971 |
UL, USA/Canada | |
Identification | IS for Class I,II,III, Division 1 and Zone 0 |
Installation in Class I, Division 2 and Zone 2 | |
Certificate | , C.D.-No 83104549 |
UL, USA/Canada | |
Identification | Class I Div 2; IS for Class I, II, III Div 1 |
Certificate | , C.D.-No 83104549 |
Shipbuilding approval | |
Certificate | DNV GL TAA000020C |
Safety Integrity Level (SIL, IEC 61508) | |
Identification | 2 |
Certificate | IN-AT-AS-MRL-23-00432A |
Systematic Capability | |
Identification | 3 |
Performance Level (ISO 13849) | |
Identification | d / KAT 2 |
INMETRO | |
Identification | [Ex ia Ga] IIC |
[Ex ia Da] IIIC | |
Ex ec [ia Ga] IIC T4 Gc | |
[Ex ia Ma] I | |
Certificate | DNV 18.0139 X |
Shipbuilding data | |
Temperature | B |
Humidity | B |
Vibration | A |
EMC | A |
Enclosure | Required protection according to the Rules shall be provided upon installation on board |
Electromagnetic compatibility | Conformance with EMC directive |
Noise immunity | EN 61000-6-2 |
Note | When being exposed to interference, there may be minimal deviations. |
Noise emission | |
Standards/regulations | EN 61000-6-4 |
GB Standard | |
Standards/regulations | GB/T 3836.1 |
GB/T 3836.3 | |
GB/T 3836.4 |
Mounting type | DIN rail mounting |
Item number | 2908856 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Sales key | DK1211 |
Product key | DK1211 |
GTIN | 4055626352183 |
Weight per piece (including packing) | 250 g |
Weight per piece (excluding packing) | 175 g |
Customs tariff number | 85437090 |
Country of origin | DE |
ECLASS
ECLASS-13.0 | 27210120 |
ECLASS-15.0 | 27210120 |
ETIM
ETIM 9.0 | EC002653 |
UNSPSC
UNSPSC 21.0 | 39121000 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes |
Exemption | 6(c), 7(a), 7(c)-I |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
SCIP | 4bc34208-53b2-46f7-bd1b-3a47ccff451e |
Compatible products
-
ME 6,2 TBUS-2 1,5/5-ST-3,81 GY - DIN rail bus connector 2695439
-
ME 6,2 TBUS-PR-ADAPTER - DIN rail bus connector 1136500
-
MCR-DP - Separating plate 1430594
-
GW HART USB MODEM - Cable adapter 1003824
-
TC-2D37SUB-ADIO32-2EX-P-UNI - Module carrier 2904684
-
MPS-IH WH - Insulating sleeve 0201663
-
MPS-IH RD - Insulating sleeve 0201676
-
MPS-IH BU - Insulating sleeve 0201689
-
MPS-IH YE - Insulating sleeve 0201692
-
MPS-IH GN - Insulating sleeve 0201702
-
MPS-IH GY - Insulating sleeve 0201728
-
MPS-IH BK - Insulating sleeve 0201731
-
MPS-MT - Test plug 0201744
-
UC-EMLP (11X9) - Plastic label 0819291
-
UC-EMLP (11X9) YE - Plastic label 0822602
-
UC-EMLP (11X9) CUS - Plastic label 0824547
-
UC-EMLP (11X9) YE CUS - Plastic label 0824548
-
UC-EMLP (11X9) SR - Plastic label 0828094
-
UC-EMLP (11X9) SR CUS - Plastic label 0828098
-
US-EMLP (11X9) - Plastic label 0828789
-
US-EMLP (11X9) YE - Plastic label 0828871
-
US-EMLP (11X9) SR - Plastic label 0828872
-
LS-EMLP (11X9) WH - Device marker 0831678
-
LS-EMLP (11X9) SR - Device marker 0831705
-
LS-EMLP (11X9) YE - Device marker 0831732
-
MACX MCR-PTB - Power and error message module 2865625
-
MACX MCR-PTB-SP - Power and error message module 2924184
-
QUINT4-SYS-PS/1AC/24DC/2.5/SC - Power supply 2904614
-
SZS 0,6X3,5 - Screwdriver 1205053
-
MACX EX-SET-TVFKC 2-POLE - Connector set 1584378
PHOENIX CONTACT A/S
Hammerholmen 43C, 1. tv. 2650 Hvidovre