PROFIBUS DP repeater expansion module for the PROFIBUS DP/PA coupler system
FB-DP-RPTR
-
Repeater
2316373
Product details
Note on application | |
Note on application | Only for industrial use |
Product type | Device coupler |
Supply | |
Supply voltage range | Supplied via backplane |
Typical current consumption | ± 160 mA |
Max. current consumption | 270 mA |
Supply | |
Connection method | Bus base module |
Conductor cross section, flexible | 0.20 mm² ... 2.50 mm² |
Conductor cross section, rigid | 0.20 mm² ... 2.50 mm² |
Conductor cross section AWG | 24 ... 12 |
Data: PROFIBUS DP | |
Transmission speed | 12 Mbps (100 m cable length) |
1.5 Mbps (200 m cable length) | |
500 kbps (400 m cable length) | |
187.5 kbps (1000 m cable length) | |
Transmission speed range | 9.6 kbps ... 93.75 kbps (1200 m cable length) |
Termination resistor | 390 Ω - 220 Ω - 390 Ω (switchable) |
Dimensional drawing |
|
Width | 25 mm |
Height | 100 mm |
Depth | 132 mm |
Color | green |
Ambient conditions | |
Degree of protection | IP20 |
Ambient temperature (operation) | -20 °C ... 60 °C |
Ambient temperature (storage/transport) | -20 °C ... 60 °C |
Altitude | 2000 m |
Permissible humidity (operation) | 5 % ... 95 % (non-condensing) |
Permissible humidity (storage/transport) | 5 % ... 95 % (non-condensing) |
Conformity/Approvals | |
UL, USA / Canada | UL 508 Listed |
UL, Canada | CSA C22.2 No. 142 |
Standards/regulations | |
Standards/regulations | Ring wave noise immunity in acc. with IEC 61000-4-12 |
Standards/regulations | |
Standards/regulations | Dry heat in acc. with IEC 61131-2 |
Standards/regulations | |
Standards/regulations | Damp heat in acc. with IEC 61131-2 |
Standards/regulations | |
Standards/regulations | Shock and vibration in acc. with EN 61131-2 and EN 50178 |
PROFIBUS standardization | |
Standards/regulations | IEC 61158-2 |
Mounting type | DIN rail: 35 mm |
Mounting position | On horizontal DIN rail NS 35 in acc. with EN 60715 |
Item number | 2316373 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Sales key | DNC135 |
Product key | DNC135 |
Catalog page | Page 460 (C-6-2019) |
GTIN | 4055626020495 |
Weight per piece (including packing) | 276,5 g |
Weight per piece (excluding packing) | 276,5 g |
Customs tariff number | 85176200 |
Country of origin | NL |
ECLASS
ECLASS-13.0 | 27242608 |
ETIM
ETIM 9.0 | EC001604 |
UNSPSC
UNSPSC 21.0 | 32151600 |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Your advantages
No bus addressing of device required
Automatic detection of baud rate up to 12 Mbps
Integrated switchable terminator
Supported protocols: DP-V0, V1, V2, FDL, MPI, FMS and Profisafe
PHOENIX CONTACT A/S
Hammerholmen 43C, 1. tv. 2650 Hvidovre