Logic and communication module on the DIN rail

Logic and communication modules

Our modular logic and communication modules handle the switching and control of I/O signals in simple applications with a small to medium number of channels. On the logic module market, the logic relay system PLC logic combines the logic, interface, and field levels in a single compact solution. For decentralized applications with connections to a higher-level controller, the modular remote relay system PLC-INTERFACE Ethernet Gateway offers a flexible and space-saving solution with up to 56 I/O channels. Integrate your relays easily into the network.

Your advantages

  • Flexible channel configuration (DI, DO, AI, AO, Ex, Temp.) and compact design for simple applications with a small to medium number of channels in the decentralized control box
  • Multi-protocol connection due to the innovative network module with high-performance chipset (PROFINET Class C and S2 redundancy)
  • Quick and intuitive integration into the control level due to compatibility with established control software
  • High availability with plug-in switching elements in the logic and communication modules
  • Flexible combination: configure each channel individually according to the application requirements
  • Efficient wiring with Push-in connection technology and special versions for the sensor or actuator wiring
PLC logic relay system with extension modules

Logic modules Combine the relay and analog modules with logic functions and intuitive software

On the logic module market, the PLC logic relay system is the first to combine logic, interface, and field connection levels in a single solution. This means that you can switch and control I/O signals with just one compact system. You can combine the logic module with the corresponding relay and analog modules as required. The modular structure enables a wide range of possible applications.

PLC-INTERFACE Ethernet Gateway on the DIN rail

Communication modules Remote relay system with network connection: The decentralized solution for simple applications with a small to medium number of channels

PLC-INTERFACE Ethernet Gateway: The modular remote relay system supports simple applications with up to 56 I/O channels. Integrate your relays easily into the network. Benefit from a high degree of flexibility and intuitive configuration due to compatibility with established control software. Our scalable modules for the decentralized control box offer space savings of up to 65%, making them a cost-effective addition to classic remote I/O solutions.

E-paper
Product brochure

Switch, isolate, and amplify signals reliably. Get an overview of our comprehensive range of switching devices.

To the e-paper
Relays brochure