The pluggable electromechanical and solid-state relays in the RIFLINE complete product range and the base are recognized and approved in accordance with UL 508. The relevant approvals can be called up at the individual components in question.
RIF-4-RSC-LV-120AC/2X21
-
Relay module
2903290
Preassembled relay module with screw connection, consisting of: relay base, power contact relay, plug-in display/interference suppression module, and retaining bracket. Contact switching type: 2 changeover contacts. Input voltage: 120 V AC
Product details
Product type | Relay Module |
Product family | RIFLINE complete |
Application | Universal |
Operating mode | 100% operating factor |
Mechanical service life | approx. 107 cycles |
Insulation characteristics | |
Insulation | Basic insulation |
Overvoltage category | III |
Pollution degree | 2 |
Data management status | |
Date of last data management | 20.03.2025 |
Test voltage (Winding/contact) | 2.5 kVrms (50 Hz, 1 min., winding/contact) |
Test voltage (Contact/contact) | 2.5 kVrms (50 Hz, 1 min., contact/contact) |
Rated insulation voltage | 250 V AC |
Rated surge voltage | 4 kV |
Coil side | |
Nominal input voltage UN | 120 V AC |
Input voltage range | 102 V AC ... 132 V AC (20 °C) |
Input voltage range in reference to UN | see diagram |
Mains frequency | 50/60 Hz |
Drive and function | monostable |
Typical input current at UN | 24 mA |
Typical response time | 5 ms ... 25 ms |
Typical release time range | 5 ms ... 20 ms |
Coil voltage | 120 V AC |
Protective circuit | Varistor |
Operating voltage display | Yellow LED |
Switching | |
Contact switching type | 2 changeover contacts |
Type of switch contact | Single contact |
Contact material | AgNi |
Maximum switching voltage | 440 V AC |
250 V DC | |
Minimum switching voltage | 10 V (24 mA) |
Limiting continuous current | 9 A (see diagram) |
Maximum inrush current | 50 A (20 ms, N/O contacts) |
Min. switching current | 10 mA (24 V) |
Interrupting rating (ohmic load) max. | 216 W (24 V DC) |
124 W (48 V DC) | |
108 W (60 V DC) | |
52 W (110 V DC) | |
70 W (220 V DC) | |
2250 VA (250 V AC) | |
4000 VA (440 V AC) | |
Single-phase motor load | 800 W |
Motor load according to UL 508 | 1/3 HP, 120 V AC (single-phase AC motor) |
1/2 HP, 240 V AC (single-phase AC motor) | |
Utilization category CB Scheme (IEC 60947-5-1) | AC15, 1.5 A/240 V (N/O contact) |
DC13, 2 A/240 V (N/O contact) |
Connection method | Screw connection |
Stripping length | 8 mm |
Conductor cross-section rigid | 0.5 mm² ... 4 mm² |
Conductor cross-section rigid (2 conductors with same cross section) | 0.5 mm² ... 2.5 mm² |
Conductor cross-section flexible | 0.5 mm² ... 4 mm² |
0.5 mm² ... 4 mm² (Ferrule with plastic sleeve) | |
Conductor cross-section flexible (2 conductors with same cross section) | 0.5 mm² ... 2.5 mm² |
0.5 mm² ... 1.5 mm² (TWIN ferrule with plastic sleeve) | |
Conductor cross-section AWG | 20 ... 10 (solid) |
20 ... 12 (flexible) | |
Tightening torque | 0.5 Nm ... 0.6 Nm |
Item dimensions | |
Width | 44 mm |
Height | 96 mm |
Depth | 91 mm |
Color | gray (RAL 7042) |
Flammability rating according to UL 94 (Housing) | V2 (Housing) |
Ambient conditions | |
Degree of protection (Relay base) | IP20 (Relay base) |
Degree of protection (Relay) | RT I (Relay) |
Ambient temperature (operation) | -40 °C ... 40 °C |
Ambient temperature (storage/transport) | -40 °C ... 85 °C |
Corrosive gas test | |
Identification | ISA-S71.04. G3 Harsh Group |
EN 60068-2-60 |
Standards/regulations | DIN EN 50178 |
Mounting type | DIN rail mounting |
Assembly note | in rows with zero spacing |
Mounting position | any |
Item number | 2903290 |
Packing unit | 5 pc |
Minimum order quantity | 1 pc |
Sales key | CK651C |
Product key | DK651C |
GTIN | 4046356732772 |
Weight per piece (including packing) | 188,23 g |
Weight per piece (excluding packing) | 188,23 g |
Customs tariff number | 85364900 |
Country of origin | CN |
ETIM
ETIM 8.0 | EC001437 |
UNSPSC
UNSPSC 21.0 | 39122300 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes |
Exemption | 7(a), 7(c)-I |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
Compatible products
-
FBS 2-6 - Plug-in bridge 3030336
-
FBS 2-6 BU - Plug-in bridge 3036932
-
FBS 2-6 GY - Plug-in bridge 3032237
-
STP 5-2 - Marker carriers 0800967
-
UC-TM 16 - Marker for terminal blocks 0819217
-
UC-TMF 16 - Marker for terminal blocks 0819262
-
NS 35/ 7,5 PERF 2000MM - DIN rail perforated 0801733
-
NS 35/ 7,5 UNPERF 2000MM - DIN rail, unperforated 0801681
-
NS 35/ 7,5 WH PERF 2000MM - DIN rail perforated 1204119
-
NS 35/ 7,5 WH UNPERF 2000MM-VPE 10 - DIN rail, unperforated 1204122
-
NS 35/ 7,5 AL UNPERF 2000MM - DIN rail, unperforated 0801704
-
NS 35/ 7,5 ZN PERF 2000MM - DIN rail perforated 1206421
-
NS 35/ 7,5 ZN UNPERF 2000MM - DIN rail, unperforated 1206434
-
NS 35/ 7,5 CU UNPERF 2000MM-VPE 10 - DIN rail, unperforated 0801762
-
NS 35/ 7,5 CAP - End cap 1206560
-
NS 35/15 PERF 2000MM - DIN rail perforated 1201730
-
NS 35/15 UNPERF 2000MM - DIN rail, unperforated 1201714
-
NS 35/15 WH PERF 2000MM - DIN rail perforated 0806602
-
NS 35/15 WH UNPERF 2000MM-VPE 10 - DIN rail, unperforated 1204135
-
NS 35/15 AL UNPERF 2000MM - DIN rail, unperforated 1201756
-
NS 35/15 ZN PERF 2000MM - DIN rail perforated 1206599
-
NS 35/15 ZN UNPERF 2000MM - DIN rail, unperforated 1206586
-
NS 35/15 CU UNPERF 2000MM-VPE 10 - DIN rail, unperforated 1201895
-
NS 35/15 CAP - End cap 1206573
-
NS 35/15-2,3 UNPERF 2000MM-VPE 10 - DIN rail, unperforated 1201798
-
CLIPFIX 35 - End bracket 3022218
-
CLIPFIX 35-5 - End bracket 3022276
-
E/NS 35 N - End bracket 0800886
-
MPS-MT - Test plug 0201744
-
MPS-IH WH - Insulating sleeve 0201663
-
MPS-IH RD - Insulating sleeve 0201676
-
MPS-IH BU - Insulating sleeve 0201689
-
MPS-IH YE - Insulating sleeve 0201692
-
MPS-IH GN - Insulating sleeve 0201702
-
MPS-IH GY - Insulating sleeve 0201728
-
MPS-IH BK - Insulating sleeve 0201731
-
ZB 5 :UNBEDRUCKT - Zack marker strip 1050004
-
ZB 5 CUS - Zack marker strip 0824962
-
ZB 5,LGS:L1-N,PE - Zack marker strip 1050415
-
UC-TM 5 - Marker for terminal blocks 0818108
-
UC-TM 5 CUS - Marker for terminal blocks 0824581
-
UCT-TM 5 - Marker for terminal blocks 0828734
-
UCT-TM 5 CUS - Marker for terminal blocks 0829595
-
GBS 5-25X12 - Group marker label for terminal marking 0810588
-
GBS 5-25X5 - Group marker label for terminal marking 0829126
-
STP 5-2-ZB - Marker carriers 3037643
-
ZB 15:UNBEDRUCKT - Zack marker strip 0811972
-
ZB 15 CUS - Zack marker strip 0824945
-
ZB 15,LGS:L1-N,PE - Zack marker strip 0811998
-
RIF-4-BSC/3X21 - Relay base 2900960
-
REL-PR2-120AC/2X21 - Single relay 2903700
-
RIF-LV-120-230 AC/110 DC - Plug-in module 2900944
-
RIF-RH-4 - Retaining bracket 2900956
PHOENIX CONTACT A/S
Hammerholmen 43C, 1. tv. 2650 Hvidovre