SM-5EP1N8AC005 - Rear panel feed-through
1605785

connection method

Rear panel feed-through, application: Power, straight, Screw locking mechanism, M40, number of positions: 2+3+PE, contact connection type: Pin, Axial O-ring, 4xM4, shielded: yes, cable diameter range: 21 mm ... 25.5 mm, number of positions: 6, connection method: Crimp connection, series: SM

Product details







Compatible products