RC-17S1N12C1Q8
-
Rear panel feed-through
1601944
M23, Rear panel feed-through, series: RC, straight, shielded: yes, Screw locking mechanism, No. of pos.: 17, Direction of rotation: Standard, contact connection type: Socket, Solder cup, Flat gasket, Panel thickness max.: 2.5 mm, cable diameter range: 6.5 mm ... 7.5 mm, coding: N