Order information: Order crimp contacts Ø 1 mm separately
Coding
N
Material (Insulating body)
PA 6.6
Connection method
Crimp connection
Contact switching type
Pin
Application
Signal
Number of positions
12
Direction of rotation
Counter direction
Connection profile
12
Number (Contact group 1)
12
Contact diameter (Contact group 1)
1 mm
Rated current Contact (Contact group 1)
8 A (for max. connection cross section)
Rated voltage Contact (Contact group 1)
48 V AC
74 V DC
Rated surge voltage
1.5 kV
Overvoltage category
III
Degree of pollution
3
Housing
Order information:
Order contact inserts and cable clamping/shield accessories separately
Type
Feed-through header
Thread type
M23
Design
straight
Type of locking
Screw locking mechanism
Pg screw connection
none
Mounting type
Rear mounting/square flange (4x M3)
Housing material
Metal
Degree of protection (plugged in)
IP67
Seal for the device
Radial O-ring
Seal
External cable diameter
7.5 mm ... 9.5 mm
Item number
1617713
Packing unit
20 pc
Minimum order quantity
1 pc
Note
Made to order (non-returnable)
Sales key
ABRAIJ
Product key
ABRAIJ
GTIN
4046356956147
Weight per piece (including packing)
81,21 g
Weight per piece (excluding packing)
81,21 g
Customs tariff number
74153300
Country of origin
Information on the country of origin is provided with the delivery.
EU RoHS
Fulfills EU RoHS substance requirements
Yes
China RoHS
Environment friendly use period (EFUP)
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.