RC-09S1N12C3X7 - Rear panel feed-through
1596071

M23, Rear panel feed-through, series: RC, straight, shielded: yes, Screw locking mechanism, No. of pos.: 8+1, Direction of rotation: Standard, contact connection type: Socket, Solder cup, Radial O-ring, Panel thickness max.: 2.5 mm, cable diameter range: 4.5 mm ... 5.5 mm, coding: N

Product details








Compatible products