With the BLUEMARK ID COLOR UV inkjet marking system, you can process high print volumes and create high-quality markings. The intuitive operating software guides you through the entire printing process, automates maintenance, and helps prevent printing errors. The UV inkjet printing technology achieves pin-sharp typefaces in black and white and even in color.
Materials in card and sheet format as well as aluminum markers are printed quickly and easily by the versatile printers. The materials are instantly wipe- and scratch-proof, so they are ready for immediate use.
The automated stacking and unstacking function makes it possible to process up to 8000 markers per hour.
BLUEMARK ID COLOR
-
Printer
1002329
CMYK multicolor printer with UV inkjet technology, with integrated “MARKING system app” identification software, 7" color touch display for printing plastic labels in UC, UCT, US, and UM format, as well as metal labels.
Free download available.
Downloads
Product details
EAC
Approval ID: KZ 27978UAE-RoHS
Approval ID: 13774_E22-04-033961KC
Approval ID: R-R-PCK-1002329IECEE CB Scheme
Approval ID: REP095544cCSAus
Approval ID: 80261925Compatible products
Your advantages
High-value CMYK multicolor printing
Intuitive and time-saving operation using integrated marking software and a graphical user interface
Marking that is instantly wipe-resistant, so that marking materials are ready for immediate use
Rapid marking of plastic and metal labels for marking terminals, conductors, cables, devices, and plants
Scalable print resolution between standard (1200 dpi) and HD printing (2400 dpi)
Environmentally-sound, emission-free high-speed printer with modern UV LED technology
The printer detects the direction of the inserted sheets and automatically rotates printing 180° if required