The BLUEMARK E.CARD marks card materials with an innovative combination of thermal inkjet technology (TIJ) and UV LED-curing inks. This technology enables a high print resolution and low maintenance.
In the field of industrial identification, the areas of application range from protected control cabinets through to machines and systems in which markings are exposed to chemical and mechanical influences.
The BLUEMARK E.CARD combines an efficient marking process for processing UCT materials (polycarbonate) and highly resistant marking solutions with UC materials (polyamide) and metal labels.
BLUEMARK E.CARD
-
Printer
1506732
Printer, Monochrome UV inkjet sheet printer, with automated material processing, intuitive user guidance via the printer display, data exchange via OPC UA interface and marking software, for marking UC and UCT sheets, UM strips, and metal markers, weight: 11 kg, width: 570 mm, height: 253 mm, The product is being prepared for compliance with the Cyber Resilience Act (CRA)
This product needs further products for operation.
Mandatory accessories
Free download available.
Downloads
Product details
KC
Approval ID: R-R-PCK-1506732IECEE CB Scheme
Approval ID: DK-158964-M1EAC
Approval ID: KZ 27978Compatible products
Your advantages
Significant time savings compared to UV inkjet printers with manual material processing
Highly efficient marking processes and durable marking solutions with a modular ink concept
Low maintenance costs by simply replacing the entire ink system with every ink cartridge
Optimum print results on plastic and metal materials thanks to the innovative combination of thermal inkjet technology and UV LED ink
Easy use thanks to intuitive operation via the print display and network-supported data exchange via the OPC UA interface and marking software