SAC-5P-35,0-280/M12FSL FE
-
Power cable
1348471
Power cable, 5-position, PUR halogen-free, gray RAL 7001, free cable end, on Socket straight M12, coding: L, cable length: 35 m, for direct current up to 16 A/63 V
Product details
Compatible products
Your advantages
Easy and safe: 100 % electrically tested plug-in components
High-performance: DC connectors for up to 16 A and 63 V DC
Protection against mismatching, thanks to special L-coding
Our standard: robust halogen-free PUR cable