FTU 35/4X10 YE
-
Potential collective terminal
1089358
Potential collective terminal, In the end application, the applicable safety regulations for overload and short-circuit protection on the connected conductors must be considered., nom. voltage: 1000 V, nominal current: 57 A, Load contact, connection method: Push-in connection, Rated cross section: 10 mm2, cross section: 0.5 mm2 - 16 mm2, Line contact, connection method: Screw connection, Rated cross section: 35 mm2, cross section: 1.5 mm2 - 50 mm2, mounting: NS 35/7,5, NS 35/15, color: yellow
Product details
Notes on operation | In the end application, the applicable safety regulations for overload and short-circuit protection on the connected conductors must be considered. |
Product type | Potential distributor |
Number of connections | 5 |
Number of rows | 1 |
Potentials | 1 |
Insulation characteristics | |
Overvoltage category | III |
Degree of pollution | 2 |
Rated surge voltage | 8 kV |
Number of connections per level | 5 |
Load contact | |
Stripping length | 18 mm ... 20 mm |
Connection in acc. with standard | IEC 60947-7-1 |
Conductor cross section rigid | 0.5 mm² ... 16 mm² |
Cross section AWG | 20 ... 6 (converted acc. to IEC) |
Conductor cross section flexible | 0.5 mm² ... 10 mm² |
Conductor cross section, flexible [AWG] | 20 ... 8 (converted acc. to IEC) |
Conductor cross-section flexible (ferrule without plastic sleeve) | 0.5 mm² ... 10 mm² |
Flexible conductor cross section (ferrule with plastic sleeve) | 0.5 mm² ... 10 mm² |
2 conductors with the same cross section, flexible, with TWIN ferrule with plastic sleeve | 1.5 mm² ... 4 mm² |
Nominal current | 57 A |
Maximum load current | 57 A |
Nominal voltage | 1000 V |
Nominal cross section | 10 mm² |
Line contact | |
Screw thread | M6 |
Tightening torque | 3.2 ... 3.7 Nm |
Stripping length | 18 mm ... 20 mm |
Internal cylindrical gage | B9 |
Connection in acc. with standard | IEC 60947-7-1 |
Conductor cross section rigid | 1.5 mm² ... 50 mm² |
Cross section AWG | 14 ... 2 (converted acc. to IEC) |
Conductor cross section flexible | 1.5 mm² ... 35 mm² |
Conductor cross section, flexible [AWG] | 14 ... 2 (converted acc. to IEC) |
Conductor cross-section flexible (ferrule without plastic sleeve) | 1.5 mm² ... 35 mm² |
Flexible conductor cross section (ferrule with plastic sleeve) | 1.5 mm² ... 35 mm² |
2 conductors with same cross section, solid | 1.5 mm² ... 16 mm² |
2 conductors with the same cross-section AWG rigid | 16 ... 6 (converted acc. to IEC) |
2 conductors with same cross section, flexible | 1.5 mm² ... 10 mm² |
2 conductors with the same cross-section AWG flexible | 16 ... 8 (converted acc. to IEC) |
2 conductors with the same cross section, flexible, with TWIN ferrule with plastic sleeve | 1.5 mm² ... 10 mm² |
Nominal current | 101 A |
Maximum load current | 101 A (The maximum load current must not be exceeded by the total current of all connected conductors.) |
Nominal voltage | 1000 V |
Nominal cross section | 35 mm² |
Load contact Connection cross sections directly pluggable | |
Conductor cross section rigid | 1 mm² ... 16 mm² |
Conductor cross-section flexible (ferrule without plastic sleeve) | 4 mm² ... 10 mm² |
Flexible conductor cross section (ferrule with plastic sleeve) | 2.5 mm² ... 10 mm² |
Width | 19.4 mm |
Color | yellow |
Flammability rating according to UL 94 | V0 |
Insulating material group | I |
Insulating material | PA |
Mechanical data | |
Open side panel | No |
Ambient conditions | |
Ambient temperature (storage/transport) | -25 °C ... 60 °C (for a short time, not exceeding 24 h, -60 °C to +70 °C) |
Ambient temperature (assembly) | -5 °C ... 70 °C |
Ambient temperature (actuation) | -5 °C ... 70 °C |
Permissible humidity (storage/transport) | 30 % ... 70 % |
Connection in acc. with standard | IEC 60947-7-1 |
IEC 60947-7-1 |
Mounting type | NS 35/7,5 |
NS 35/15 |
Item number | 1089358 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Sales key | BE2219 |
Product key | BE2219 |
GTIN | 4055626892498 |
Country of origin | IN |
ECLASS
ECLASS-13.0 | 27250119 |
ETIM
ETIM 9.0 | EC000897 |
UNSPSC
UNSPSC 21.0 | 39121410 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
Note: Applying some accessories below might limit this product.
-
-
FBS 5-10 - Plug-in bridge 3005948
-
FBS 2-10 GY - Plug-in bridge 1103721
-
AGK 4-UT 35 - Pick-off terminal block 3047138
-
SZF 3-1,0X5,5 - Screwdriver 1206612
-
SZF 1-0,6X3,5 - Screwdriver 1204517
-
SZF 2-0,8X4,0 - Screwdriver 1204520
-
ST-BW - Actuation tool 1207608
-
X-PEN 0,35 - Marker pen 0811228
-
PT-IL - Mounting material 3208090
-
NS 35/ 7,5 PERF 2000MM - DIN rail perforated 0801733
-
NS 35/ 7,5 UNPERF 2000MM - DIN rail, unperforated 0801681
-
NS 35/ 7,5 WH PERF 2000MM - DIN rail perforated 1204119
-
NS 35/ 7,5 WH UNPERF 2000MM-VPE 10 - DIN rail, unperforated 1204122
-
NS 35/ 7,5 AL UNPERF 2000MM - DIN rail, unperforated 0801704
-
NS 35/ 7,5 ZN PERF 2000MM - DIN rail perforated 1206421
-
NS 35/ 7,5 ZN UNPERF 2000MM - DIN rail, unperforated 1206434
-
NS 35/ 7,5 CU UNPERF 2000MM-VPE 10 - DIN rail, unperforated 0801762
-
NS 35/ 7,5 CAP - End cap 1206560
-
NS 35/15 PERF 2000MM - DIN rail perforated 1201730
-
NS 35/15 UNPERF 2000MM - DIN rail, unperforated 1201714
-
NS 35/15 WH PERF 2000MM - DIN rail perforated 0806602
-
NS 35/15 WH UNPERF 2000MM-VPE 10 - DIN rail, unperforated 1204135
-
NS 35/15 AL UNPERF 2000MM - DIN rail, unperforated 1201756
-
NS 35/15 ZN PERF 2000MM - DIN rail perforated 1206599
-
NS 35/15 ZN UNPERF 2000MM - DIN rail, unperforated 1206586
-
NS 35/15 CU UNPERF 2000MM-VPE 10 - DIN rail, unperforated 1201895
-
NS 35/15 CAP - End cap 1206573
-
NS 35/15-2,3 UNPERF 2000MM-VPE 10 - DIN rail, unperforated 1201798
-
ZB 16:UNPRINTED - Zack marker strip 0827461
-
ZB 16 CUS - Zack marker strip 0827463
-
ZB 16,LGS:L1-N,PE - Zack marker strip 0827462
-
UC-TM 16 - Marker for terminal blocks 0819217
-
UC-TM 16 CUS - Marker for terminal blocks 0824621
-
UCT-TM 16 - Marker for terminal blocks 0829146
-
UCT-TM 16 CUS - Marker for terminal blocks 0829637
-
ZBF 16:UNPRINTED - Zack Marker strip, flat 0827464
-
ZBF 16 CUS - Zack Marker strip, flat 0827465
-
UC-TMF 16 - Marker for terminal blocks 0819262
-
UC-TMF 16 CUS - Marker for terminal blocks 0824678
-
UCT-TMF 16 - Marker for terminal blocks 0829218
-
UCT-TMF 16 CUS - Marker for terminal blocks 0829693
-
MPS-MT - Test plug 0201744
-
MPS-IH WH - Insulating sleeve 0201663
-
MPS-IH RD - Insulating sleeve 0201676
-
MPS-IH BU - Insulating sleeve 0201689
-
MPS-IH YE - Insulating sleeve 0201692
-
MPS-IH GN - Insulating sleeve 0201702
-
MPS-IH GY - Insulating sleeve 0201728
-
MPS-IH BK - Insulating sleeve 0201731
-
CLIPFIX 35 - End bracket 3022218
-
CLIPFIX 35-5 - End bracket 3022276
-
E/NS 35 N - End bracket 0800886
-
E/UK - End bracket 1201442
-
E/UK 1 - End bracket 1201413
PHOENIX CONTACT A/S
Hammerholmen 43C, 1. tv. 2650 Hvidovre