Connector element left, left housing without engagement pin, right opened without cover
cULus Recognized
Approval ID: E60425Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
B | ||||
600 V | 20 A | 26 - 12 | ||
Multi-conductor connection | 600 V | 20 A | 26 - 16 | |
C | ||||
600 V | 20 A | 26 - 12 | ||
Multi-conductor connection | 600 V | 20 A | 26 - 16 | |
D | ||||
600 V | 5 A | 26 - 12 | ||
Multi-conductor connection | 600 V | 5 A | 26 - 16 |