CSA
Approval ID: 2030668Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
B | ||||
600 V | 40 A | 20 - 8 | ||
C | ||||
600 V | 40 A | 20 - 8 | ||
D | ||||
600 V | 5 A | 20 - 8 |
IECEE CB Scheme
Approval ID: DE1-64372_B1_B2Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
keine | ||||
1000 V |
cULus Recognized
Approval ID: E60425cULus Recognized
Approval ID: E60425VDE Zeichengenehmigung
Approval ID: 40043445Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
keine | ||||
1000 V | 0.5 - 6 |