Det indhold, du ser på, er skræddersyet til Danmark. Se indhold for USA | Vælg et andet land

PP-H 4/ 1-L BU - Plug
3211951

Plug, nom. voltage: 800 V, nominal current: 32 A, number of connections: 1, number of positions: 1, connection method: Push-in connection, Rated cross section: 4 mm2, 1st level connection left, cross section: 0.2 mm2 - 6 mm2, color: blue

Product details









Compatible products



Your advantages

Large-surface labeling option
The Push-in technology COMBI plugs for self-assembly provide solutions that users can implement themselves
Tested for railway applications