Det indhold, du ser på, er skræddersyet til Danmark. Se indhold for USA | Vælg et andet land

PP 2,5/ 1-R BU - Plug
3211278

Plug, right element, nom. voltage: 800 V, nominal current: 24 A, number of connections: 1, number of positions: 1, connection method: Push-in connection, Rated cross section: 2.5 mm2, 1 level, cross section: 0.14 mm2 - 4 mm2, color: blue

Product details









Compatible products



Your advantages

The Push-in technology COMBI plugs for self-assembly provide solutions that users can implement themselves