US-EMLP (11X9) CUS
-
Plastic label
0830073
Plastic label, Card, can be ordered: by card, white, labeled according to customer specifications, mounting type: adhesive, Number of individual labels: 135, text field height: 9 mm, text field width: 11 mm
Product details
Product type | Labeled device marker |
Marking | |
Number of individual labels | 135 |
Number of individual labels per row | 9 |
Identification technology | Thermal transfer for sheets and cards, UV LED technology |
Test for substances that would hinder coating with paint or varnish | |
Result | Test passed |
UV resistance | |
Specification | ISO 4892-2:2013-03 (following) |
Result | Test passed |
Test duration | 96 h |
Ambient conditions | |
Ambient temperature (operation) | -30 °C ... 80 °C |
Recommended storage conditions | 23 °C/50 % relative humidity. Storage in a dry and dark place in the original packaging is recommended. |
Recommended ambient temperature (storage/transport) | 23 °C |
Recommended humidity (storage/transport) | 50 % |
Shelf life | 12 months |
Mounting type | adhesive |
RoHS compliant | yes |
Foil strength | 500 µm |
Adhesive strength | 50 µm |
Adhesive | Acrylic |
Color | white (RAL 9010) |
Material | PVC |
Components | Silicone-free |
Test for substances that would hinder coating with paint or varnish | |
Result | Test passed |
UV resistance | |
Specification | ISO 4892-2:2013-03 (following) |
Result | Test passed |
Test duration | 96 h |
Ambient conditions | |
Ambient temperature (operation) | -30 °C ... 80 °C |
Recommended storage conditions | 23 °C/50 % relative humidity. Storage in a dry and dark place in the original packaging is recommended. |
Recommended ambient temperature (storage/transport) | 23 °C |
Recommended humidity (storage/transport) | 50 % |
Shelf life | 12 months |
Width | 11 mm |
Height | 0.5 mm |
Length | 9 mm |
Text field | |
Text field width | 11 mm |
Text field height | 9 mm |
Wipe resistance | DIN EN 61010-1 (VDE 0411-1) |
Item number | 0830073 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Note | Made to order (non-returnable) |
Sales key | BG8149 |
Product key | BG8149 |
Catalog page | Page 260 (C-5-2013) |
GTIN | 4046356614351 |
Weight per piece (including packing) | 18,5 g |
Weight per piece (excluding packing) | 18,5 g |
Customs tariff number | 49119900 |
Country of origin | DK |
ECLASS
ECLASS-13.0 | 27281103 |
ETIM
ETIM 9.0 | EC001288 |
UNSPSC
UNSPSC 21.0 | 39131500 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Your advantages
All US-EMLP ... device markers can also be supplied labeled according to customer requirements
PVC material flammability rating V0 in accordance with UL 94
PHOENIX CONTACT A/S
Hammerholmen 43C, 1. tv. 2650 Hvidovre