PV-C3F/M-S-2,5-6 PU1
-
Photovoltaic connector
1386390
Photovoltaic connector, Range of articles: SUNCLIX, color: black, number of positions: 1, min. conductor cross section: 2.5 mm2, max. conductor cross section: 6 mm2, rated voltage: 1100 V DC, rated current: 20 A, Connection method: Spring-cage, min. cable diameter: 5.5 mm, max. cable diameter: 8 mm, Set consisting of the items: 1x 1386381 and 1x 1386384
Product details
Compatible products
Your advantages
Convenient, secure spring connection technology
High yield, thanks to silver-plated contacts
Convenient release without a special tool
One-piece DC connector