Det indhold, du ser på, er skræddersyet til Danmark. Se indhold for USA | Vælg et andet land

ZFKDSA 1,5C-5,0- 4-EXPROFINET1 - PCB terminal block
1033571

Printed circuit board terminal, nominal current: 16 A, nominal cross section: 1.5 mm2, number of potentials: 4, number of rows: 1, number of positions per row: 4, product range: ZFKDS(A) 1,5C-EX PROFINET, pitch: 5 mm, connection method: Spring-cage connection, mounting: Wave soldering, conductor/PCB connection direction: 45 °, color: green, Pin layout: Linear pinning, Solder pin [P]: 3.5 mm, number of solder pins per potential: 2, type of packaging: packed in cardboard. PCB terminal block satisfies the requirements of the “Guideline for PROFINET” in the 2017-05 edition, suitable for CAT5

Product details









Compatible products



Your advantages

Satisfies the requirements of the “Guideline for PROFINET” in the edition dated 05/2017
Satisfies CAT5 requirements in accordance with EN 50173 and ISO/IEC 11801
Satisfies the more stringent safety requirements of “Ex e” protection according to IEC 60079-7 for potentially explosive areas
Defined contact force ensures that contact remains stable over the long term
Angled connection enables multi-row arrangement on the PCB
Clamping space opened by means of fixed screwdriver enables convenient conductor connection
Actuation shafts that are parallel and orthogonal to the conductor axis enable flexible PCB designs
Two solder pins reduce the mechanical strain on the soldering spots