Various pin lengths for front and rear soldering pins, see product family drawing
    
  
  SPT 2,5/ 7-V-5,0 PIN 3,5
   - 
  PCB terminal block
    
      1701632
      
      
    
  
      Printed circuit board terminal, nominal current: 24 A, rated voltage (III/2): 400 V, nominal cross section: 2.5 mm2, number of potentials: 7, number of rows: 1, number of positions per row: 7, product range: SPT 2,5/..-V, pitch: 5 mm, connection method: Push-in spring connection, mounting: Wave soldering, conductor/PCB connection direction: 90 °, color: green, Pin layout: Linear pinning, Solder pin [P]: 3.5 mm, number of solder pins per potential: 2, type of packaging: packed in cardboard
Product details
| Product type | Printed circuit board terminal | 
| Product family | SPT 2,5/..-V | 
| Product line | COMBICON Terminals M | 
| Number of positions | 7 | 
| Pitch | 5 mm | 
| Number of connections | 7 | 
| Number of rows | 1 | 
| Number of potentials | 7 | 
| Pin layout | Linear pinning | 
| Solder pins per potential | 2 | 
| Properties | |
| Nominal current IN | 24 A | 
| Nominal voltage UN | 400 V | 
| Rated voltage (III/3) | 250 V | 
| Rated surge voltage (III/3) | 4 kV | 
| Rated voltage (III/2) | 400 V | 
| Rated surge voltage (III/2) | 4 kV | 
| Rated voltage (II/2) | 630 V | 
| Rated surge voltage (II/2) | 4 kV | 
| Connection technology | |
| Nominal cross section | 2.5 mm² | 
| Conductor connection | |
| Connection method | Push-in spring connection | 
| Conductor cross-section rigid | 0.2 mm² ... 4 mm² (Conductor connection with open terminal point) | 
| 0.34 mm² ... 4 mm² (Push-in connection) | |
| Conductor cross-section flexible | 0.2 mm² ... 2.5 mm² | 
| Conductor cross-section AWG | 24 ... 12 | 
| Conductor cross-section flexible, with ferrule without plastic sleeve | 0.25 mm² ... 2.5 mm² (Stripping length 8 mm) | 
| Conductor cross-section, flexible, with ferrule, with plastic sleeve | 0.25 mm² ... 1.5 mm² (Stripping length 8 mm) | 
| Stripping length | 10 mm | 
| Mounting type | Wave soldering | 
| Pin layout | Linear pinning | 
| Material data - contact | |
| Note | WEEE/RoHS-compliant, free of whiskers according to IEC 60068-2-82/JEDEC JESD 201 | 
| Contact material | Cu alloy | 
| Surface characteristics | hot-dip tin-plated | 
| Metal surface terminal point (top layer) | Tin (4 - 8 µm Sn) | 
| Metal surface soldering area (top layer) | Tin (4 - 8 µm Sn) | 
| Material data - housing | |
| Color (Housing) | green (6021) | 
| Insulating material | PA | 
| Insulating material group | I | 
| CTI according to IEC 60112 | 600 | 
| Flammability rating according to UL 94 | V0 | 
| Glow wire flammability index GWFI according to EN 60695-2-12 | 850 | 
| Glow wire ignition temperature GWIT according to EN 60695-2-13 | 775 | 
| Temperature for the ball pressure test according to EN 60695-10-2 | 125 °C | 
| Dimensional drawing |  | 
| Pitch | 5 mm | 
| Width [w] | 36.4 mm | 
| Height [h] | 17.9 mm | 
| Length [l] | 13.5 mm | 
| Installed height | 14.4 mm | 
| Solder pin length [P] | 3.5 mm | 
| Pin dimensions | 0.8 x 0.8 mm | 
| PCB design | |
| Pin spacing | 8.2 mm | 
| Hole diameter | 1.2 mm | 
| Test for conductor damage and slackening | |
| Specification | IEC 60999-1:1999-11 | 
| Result | Test passed | 
| Pull-out test | |
| Specification | IEC 60999-1:1999-11 | 
| Conductor cross-section/conductor type/tractive force setpoint/actual value | 0.2 mm² / solid / > 10 N | 
| 0.2 mm² / flexible / > 10 N | |
| 4 mm² / solid / > 60 N | |
| 2.5 mm² / flexible / > 50 N | |
| 0.34 mm² / solid / > 15 N | |
| Temperature-rise test | |
| Specification | IEC 60947-7-4:2019-01 | 
| Requirement temperature-rise test | The sum of ambient temperature and temperature rise of the PCB terminal block shall not exceed the upper limiting temperature. | 
| Short-time withstand current | |
| Specification | IEC 60947-7-4:2019-01 | 
| Insulation resistance | |
| Specification | IEC 60512-3-1:2002-02 | 
| Insulation resistance, neighboring positions | > 5 MΩ | 
| Air clearances and creepage distances | | |
| Specification | IEC 60947-7-4:2019-01 | 
| Insulating material group | I | 
| Comparative tracking index (IEC 60112) | CTI 600 | 
| Rated insulation voltage (III/3) | 250 V | 
| Rated surge voltage (III/3) | 4 kV | 
| minimum clearance value - non-homogenous field (III/3) | 3 mm | 
| minimum creepage distance (III/3) | 3.2 mm | 
| Rated insulation voltage (III/2) | 400 V | 
| Rated surge voltage (III/2) | 4 kV | 
| minimum clearance value - non-homogenous field (III/2) | 3 mm | 
| minimum creepage distance (III/2) | 3 mm | 
| Rated insulation voltage (II/2) | 630 V | 
| Rated surge voltage (II/2) | 4 kV | 
| minimum clearance value - non-homogenous field (II/2) | 3 mm | 
| minimum creepage distance (II/2) | 3.2 mm | 
| Vibration test | |
| Specification | IEC 60068-2-6:1995-03 | 
| Frequency | 10 - 150 - 10 Hz | 
| Sweep speed | 1 octave/min | 
| Amplitude | 0.35 mm (10 Hz ... 60.1 Hz) | 
| Acceleration | 5g (60.1 Hz ... 150 Hz) | 
| Test duration per axis | 2.5 h | 
| Test directions | X-, Y- and Z-axis | 
| Glow-wire test | |
| Specification | IEC 60695-2-10:2013-04 | 
| Temperature | 850 °C | 
| Time of exposure | 5 s | 
| Aging | |
| Specification | IEC 60947-7-4:2019-01 | 
| Ambient conditions | |
| Ambient temperature (operation) | -40 °C ... 105 °C (Depending on the current carrying capacity/derating curve) | 
| Ambient temperature (storage/transport) | -40 °C ... 70 °C | 
| Relative humidity (storage/transport) | 30 % ... 70 % | 
| Ambient temperature (assembly) | -5 °C ... 100 °C | 
| Type of packaging | packed in cardboard | 
| Item number | 1701632 | 
| Packing unit | 60 pc | 
| Minimum order quantity | 60 pc | 
| Note | Made to order (non-returnable) | 
| Sales key | AAMBFF | 
| Product key | AAMBFF | 
| GTIN | 4046356551816 | 
| Weight per piece (including packing) | 9,392 g | 
| Weight per piece (excluding packing) | 8,572 g | 
| Customs tariff number | 85369010 | 
| Country of origin | DE | 
ECLASS
| ECLASS-13.0 | 27460101 | 
| ECLASS-15.0 | 27460101 | 
ETIM
| ETIM 9.0 | EC002643 | 
UNSPSC
| UNSPSC 21.0 | 39121400 | 
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes (No exemptions) | 
| China RoHS | |
| Environment friendly use period (EFUP) | EFUP-E No hazardous substances above the limits | 
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% | 
Compatible products
Your advantages
Time saving push-in connection, tools not required
        Defined contact force ensures that contact remains stable over the long term
        Clamping space opened by means of fixed screwdriver enables convenient conductor connection
        Operation and conductor connection from one direction enable integration into front of device
        Two solder pins reduce the mechanical strain on the soldering spots
        PHOENIX CONTACT A/S
        
        Hammerholmen 43C, 1. tv. 2650 Hvidovre