VDE report with production monitoring
Approval ID: 40018594Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
keine | ||||
130 V | 2 A | 0.5 - 0.75 |
VDE approval of drawings
Approval ID: 40057505Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
keine | ||||
250 V | 8 A | 0.2 - 1.5 |
cULus Recognized
Approval ID: E60425-20030527Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
B | ||||
300 V | 5 A | 24 - 16 | ||
D | ||||
300 V | 5 A | 24 - 16 |