cULus Recognized
Approval ID: E60425-19770427| Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
|---|---|---|---|---|
| B | ||||
| 300 V | 60 A | 20 - 6 | ||
| C | ||||
| 300 V | 60 A | 20 - 6 | ||
| D | ||||
| 600 V | 5 A | 20 - 6 | ||
VDE report with production monitoring
Approval ID: 40035740| Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
|---|---|---|---|---|
| keine | ||||
| 1000 V | 76 A | 0.5 - 16 | ||