cULus Recognized
Approval ID: E60425-20040202Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
Use group B | ||||
300 V | 66 A | |||
Use group C | ||||
300 V | 66 A | |||
Use group D | ||||
600 V | 5 A |
VDE Zeichengenehmigung
Approval ID: 40055586Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
1000 V | 76 A |