PC 5/ 3-G-7,62 BK - PCB header
1757413

product line COMBICON Connectors L
cross section 6 mm2
mounting type Wave soldering
type of packaging packed in cardboard

PCB headers, nominal cross section: 6 mm2, color: black, nominal current: 32 A, rated voltage (III/2): 630 V, contact surface: Sn, contact connection type: Pin, number of rows: 1, number of positions: 3, product range: PC 5/..-G, pitch: 7.62 mm, mounting: Wave soldering, pin layout: Linear pinning, solder pin [P]: 5 mm, number of solder pins per potential: 3, plug-in system: COMBICON PC 5, Pin connector pattern alignment: Standard, locking: without, mounting method: without, type of packaging: packed in cardboard

Product details









Your advantages

Well-known mounting principle allows worldwide use
Standard header – also suitable for connectors with automatically locking Click and Lock system
Maximum flexibility when it comes to device design – one header for connectors with different connection technologies