PCB headers, nominal cross section: 0.34 mm2, color: black, nominal current: 5 A, rated voltage (III/2): 160 V, contact surface: Au, contact connection type: Pin, number of positions: 2, product range: DMC 0,5/..-G1SHL-THR, pitch: 2.54 mm, mounting: THR soldering / wave soldering, solder pin [P]: 2 mm, plug-in system: COMBICON DFMC 0,5 lock & shielded, Electrical properties: shielded, Pin connector pattern alignment: Standard, locking: shielded connection, mounting method: Lock & Shield, type of packaging: 24 mm wide tape, Suitable for CAT5