VDE Zeichengenehmigung
Approval ID: 40058359Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
320 V | 6 A | 0.34 - 0.75 |
cULus Recognized
Approval ID: E60425-20250418Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
Use group B | ||||
150 V | 7 A | 18 - 22 | ||
Use group C | ||||
150 V | 7 A | 18 - 22 |