PTCM 0,5/ 2-P-2,5 WH - PCB connector
1269182

Pictogram product line COMBICON Connectors XS
Pictogram cross section 0.75 mm2
Pictogram connection method Crimp connection
Pictogram type of packaging packed in cardboard

PCB connector, nominal cross section: 0.75 mm2, color: white, nominal current: 6 A, rated voltage (III/2): 160 V, contact connection type: Socket, number of rows: 1, number of positions: 2, product range: PTCM 0,5/..-P, pitch: 2.5 mm, connection method: Crimp connection, conductor/PCB connection direction: 0 °, plug-in system: COMBICON PTSM, locking: without, mounting method: without, type of packaging: packed in cardboard

Product details









Compatible products




Your advantages

White design: Stable color when welding and during use
High current carrying capacity of 6 A in very compact dimensions
Cost-effective connection of crimped conductors in large quantities
Tools for manual and automatic crimping available as an option