NBC-R4ACS/30,0-93B/R4ACS
-
Patch cable
1441505
Patch cable, RJ45/IP20 straight on RJ45/IP20 straight, cable length: 30 m, number of positions: 4, 100 Mbps, CAT5, PROFINET, 1x4xAWG22/7, SF/TQ, green RAL 6018
Product details
Compatible products
Your advantages
Perfect for industrial applications
PVC cable for flexible installations
Worldwide approval with CE, UL, WEEE, and EAC
Secure connection and disconnection with reliable locking clip protection
Ideal EMC properties, thanks to 360° shielding
Simultaneous power transmission with PoE++
Resistant to shock and vibrations, thanks to robust molding
High-speed data transmission with up to 100 Mbps (CAT5)