Two-channel input-loop-powered 2-way isolator with increased cut-off voltage and plug-in connection technology for the electrical isolation and filtering of analog signals. The input-loop-powered isolator allows operation with active sensor technology with a supply voltage of 6 V DC to 30 V DC. The device is powered via the current loop of the sensor. Input signal = output signal: 0(4) mA to 20 mA. With Push-in connection.
MACX MCR-SL-2I-2I-HV-ILP-SP
-
Passive separator
2907707
Two-channel input loop-powered 2-way isolator with increased cut-off voltage and plug-in connection technology for the electrical isolation of analog signals. Input signal = output signal: 0(4) mA ... 20 mA. Push-in connection technology.
Product details
| Product family | MACX Analog |
| No. of channels | 2 |
| Electrical isolation | 2-way isolation |
| Electrical isolation between input and output | yes |
| Signal transmission behavior | In = Out |
| Maximum temperature coefficient | ≤ 0.002 %/K (of measured value / 100 Ω load) |
| Transmission error, typical | 0.08 % (of final value) |
| Electrical isolation | |
| Test voltage | 5 kV AC (50 Hz, 60 s) |
| Overvoltage category | II |
| Pollution degree | 2 |
| Electrical isolation Input/output/power supply IEC/EN 61010-1 | |
| Standards/regulations | IEC/EN 61010-1 |
| Rated insulation voltage | 600 Vrms |
| Insulation | Safe isolation |
| Supply | |
| Supply voltage range | loop-powered, no external supply necessary |
| Signal: Current | |
| Number of inputs | 2 |
| Configurable/programmable | no |
| Max. voltage input signal | < 30.5 V |
| Current input signal | 0 mA ... 20 mA |
| 4 mA ... 20 mA | |
| Input voltage limitation | 30.5 V |
| Voltage dissipation | 2.9 V (I = 20 mA) |
| Step response (10-90%) | 5 ms (500 Ω load) |
| Additional error, load-dependent | 0.022 % (of measured value / 100 Ω load) |
| Response current | ~ 50 µA |
| Signal: Current | |
| Number of outputs | 2 |
| Configurable/programmable | no |
| Max. voltage output signal | 27.5 V |
| Current output signal | 0 mA ... 20 mA |
| 4 mA ... 20 mA | |
| Load/output load current output | ≤ 1375 Ω (I = 20 mA) |
| Residual ripple | < 10 mVrms (500 Ω load) |
| Connection method | Push-in connection |
| Stripping length | 10 mm |
| Conductor cross-section rigid | 0.2 mm² ... 2.5 mm² |
| Conductor cross-section flexible | 0.2 mm² ... 2.5 mm² |
| Conductor cross-section flexible (2 conductors with same cross section) | 0.25 mm² ... 0.34 mm² (TWIN ferrule without plastic sleeve) |
| 0.5 mm² ... 1.5 mm² (TWIN ferrule with plastic sleeve) | |
| Conductor cross-section AWG | 24 ... 14 |
| 24 ... 22 (TWIN ferrule without plastic sleeve) | |
| 20 ... 16 (TWIN ferrule with plastic sleeve) |
| Ex installation (EPL) | Gc |
| Div. 2 |
| Dimensional drawing |
|
| Width | 12.5 mm |
| Height | 107.9 mm |
| Depth | 113.7 mm |
| Depth NS 35/7,5 | 114.5 mm (Snapped onto DIN rail NS 35/7,5 in accordance with EN 60715) |
| Color | gray (RAL 7042) |
| Flammability rating according to UL 94 (Housing) | V0 (Housing) |
| Housing material | PA 6.6-FR |
| Ambient conditions | |
| Degree of protection | IP20 (not assessed by UL) |
| Ambient temperature (operation) | -40 °C ... 85 °C |
| Ambient temperature (storage/transport) | -40 °C ... 85 °C |
| Altitude | ≤ 2000 m |
| Permissible humidity (operation) | 5 % ... 95 % (non-condensing) |
| CE | |
| Certificate | CE-compliant |
| Note | and EN 61326-1 |
| ATEX | |
| Identification | II 3 G Ex nA IIC T4 Gc X |
| Certificate | PxCIF15ATEX2905278X |
| UL, USA/Canada | |
| Identification | UL 61010 Listed |
| Class I, Div. 2, Groups A, B, C, D T4 | |
| Class I, Zone 2, Group IIC T4 | |
| Safety Integrity Level (SIL, IEC 61508) | |
| Identification | 3 |
| Certificate | 968/FSP 1200.01/21 |
| Electromagnetic compatibility | Conformance with EMC directive |
| Noise immunity | EN 61326-1 |
| Noise emission | |
| Standards/regulations | EN 61000-6-4 |
| Electrical isolation | 2-way isolation |
| Standards/regulations | EN/IEC 60079-0 |
| EN/IEC 60079-7 |
| Mounting type | DIN rail mounting |
| Item number | 2907707 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Sales key | DK1113 |
| Product key | DK1113 |
| GTIN | 4055626219271 |
| Weight per piece (including packing) | 163,2 g |
| Weight per piece (excluding packing) | 128,4 g |
| Customs tariff number | 85437090 |
| Country of origin | DE |
ECLASS
| ECLASS-13.0 | 27210120 |
| ECLASS-15.0 | 27210120 |
ETIM
| ETIM 9.0 | EC002653 |
UNSPSC
| UNSPSC 21.0 | 39121000 |
cUL Listed
Approval ID: E330267cUL Recognized
Approval ID: FILE E 199827UL Recognized
Approval ID: FILE E 199827| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes |
| Exemption | 7(a), 7(c)-I |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
| SCIP | cdad0109-3fc5-4549-b6fe-1a65fd178134 |
Compatible products
-
MCR-DP - Separating plate 1430594
-
UC-EMLP (11X9) - Plastic label 0819291
-
UC-EMLP (11X9) YE - Plastic label 0822602
-
UC-EMLP (11X9) CUS - Plastic label 0824547
-
UC-EMLP (11X9) YE CUS - Plastic label 0824548
-
UC-EMLP (11X9) SR - Plastic label 0828094
-
UC-EMLP (11X9) SR CUS - Plastic label 0828098
-
US-EMLP (11X9) - Plastic label 0828789
-
US-EMLP (11X9) YE - Plastic label 0828871
-
US-EMLP (11X9) SR - Plastic label 0828872
-
LS-EMLP (11X9) WH - Device marker 0831678
-
LS-EMLP (11X9) SR - Device marker 0831705
-
LS-EMLP (11X9) YE - Device marker 0831732
-
SZS 0,6X3,5 - Screwdriver 1205053
PHOENIX CONTACT A/S
Hammerholmen 43C, 1. tv. 2650 Hvidovre