VMT - mobility made easy!
The VMT 7008 is a high-performance terminal PC with touchscreen and front USB, which is installed in elegant, robust die-cast aluminum housing with a plastic screen. The terminal is supplied with a software keyboard as standard. The software keyboard provides all the alphanumeric keys of a standard keyboard. In addition, it is possible to switch to a separate numeric keypad.
The VMT 7008 has a high-resolution 8" color TFT display with a resolution of 800 x 480 pixels.
Special features of the flat terminal include the high protection class (IP65) and easy, direct mounting on the machine. The 10 - 35 V power supply makes the VMT 7008 particularly suitable for mobile applications.
It can be mounted using a support bracket (left and right), table stand, Vesa standard bracket or Rittal bracket connection adapter.
VMT 7008
-
Panel PC
2400161
Configurable IPC in IP65 with touch screen, 8" display, enclosed housing. Configurable: including data storage and operating system.
Free download available.
Downloads
Product details
Compatible products
Your advantages
Completely enclosed housing in IP65
Energy-efficient Intel® ATOM™ processors
Fanless design
Extended temperature rating
Optimum network connection by means of Gigabit Ethernet or WLAN
Comprehensive range of accessories