VMT - mobility made easy!
The VMT 3012 is a high-performance terminal PC with touch screen and front USB, which is installed in elegant, robust aluminum die-cast housing with a plastic screen. The terminal is supplied with a software keyboard as standard. The software keyboard provides all the alphanumeric keys of a standard keyboard. In addition, it is possible to switch to a separate numeric keypad.
The VMT 3012 has a high-resolution 12.1" TFT display which can be read in sunlight, with a resolution of 800 x 600 pixels.
Special features of the flat terminal include the high degree of protection (IP65) and easy, direct mounting on the machine. The 19 - 29 V power supply makes the VMT 3012 particularly suitable for mobile applications.
It can be mounted using a support bracket (left and right), table stand, Vesa standard bracket or Rittal bracket connection adapter.
VMT 3012 EXP SUN
-
Panel PC
2700878
IPC with IP65 protection with touch screen, 12.1" display which can be read in sunlight, and enclosed housing.
Free download available.
Downloads
Product details
Compatible products
Your advantages
Extended temperature range of -20 °C ... +55 °C
Completely enclosed housing in IP65
Optimum network connection by means of Gigabit Ethernet or WLAN
Convenient operation using five front buttons
Fanless design
Energy efficient due to LED backlighting
Energy-efficient Intel® ATOM™ processors
Comprehensive range of accessories