VL2 PPC 9000 EX - Panel PC
1050364

ATEX/IECEx compliant and UL listed, IP65-rated Valueline® industrial panel PC (PPC) with a fully-sealed convection booster and Intel® Core™ i7-6822EQ processor. Up to 16 GB of RAM. Mass storage options include HDD and SSD. A single optional PCI or PCIe slot is available.

Free download available. Downloads

Product details









Compatible products



Your advantages

State-of-the-art operating concepts, thanks to multi-touch support
Easy to maintain, thanks to easily accessible components
Fully sealed IP30 convection booster for maximum cooling performance
ATEX/IECEx Certified
Attractive industrial design to upgrade your system
Easily removable rotating or solid-state hard drives in a variety of sizes
Robust and sturdy, thanks to glass front suitable for industrial use
Flexible extension via optional PCI or PCIe slot
Panel PC (PPC): IP65 rating in front panel and IP20 rating in back
Unprecedented power, responsiveness, and energy-efficiency of an Intel® Core™ i7 processor
Configurable as a panel PC (PPC)