VS-PPC-F1-RJ45-POBK-1R-F
-
Panel-mount frame
1608197
RJ45 panel mounting frame, IP67, for push-pull interlocking, plastic, with the Freenet system, for square panel cutout, with grommet, without mounting screws
Product details
General | This product corresponds to the PROFINET Cabling and Interconnection Technology Guideline for PROFINET regulations, version 2.00, order no: 2.252, Chapter 8.2 Connectors for Outside Environment (Balanced cabling) and chapter 13 Application specific Cabling and Interconnection Technology (AIDA) |
Product type | Panel-mount frame |
Application | Freenet |
Type | Version 14 |
Number of positions | 8 |
Connection profile | RJ45 |
Type | RJ45 |
Insulation characteristics | |
Degree of pollution | 2 |
Transmission medium | Copper |
Connection technology | |
Connection method | Spring-cage connection |
Dimensional drawing |
|
Width | 29.5 mm |
Height | 42 mm |
Length | 37 mm |
Color | black |
Material | Plastic |
Flammability rating according to UL 94 | V0 |
Seal material | NBR |
Seal material, flat gasket | NBR |
Housing material | Plastic |
Housing surface material | PA, light gray |
Contact surface material | Au/Ni |
Contact carrier material | Polyester GF |
Mechanical data | |
Insertion/withdrawal cycles | ≥ 500 |
Ambient conditions | |
Degree of protection | IP65/IP67 |
Ambient temperature (operation) | -40 °C ... 70 °C |
Mounting type | Front mounting |
Item number | 1608197 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Sales key | ABNODB |
Product key | ABNODB |
Catalog page | Page 346 (C-4-2015) |
GTIN | 4046356159937 |
Weight per piece (including packing) | 8,5 g |
Weight per piece (excluding packing) | 8,4 g |
Customs tariff number | 85389099 |
Country of origin | DE |
ECLASS
ECLASS-13.0 | 27440210 |
ETIM
ETIM 9.0 | EC002310 |
UNSPSC
UNSPSC 21.0 | 39121400 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
PHOENIX CONTACT A/S
Hammerholmen 43C, 1. tv. 2650 Hvidovre