SACC-E-M12FSL-4FEPL-M25-CL
-
Device connector front mounting
1343764
Device connector front mounting, 5-position, unshielded, Socket straight M12, coding: L, Front mounting, M25 x 1,5, Push-lock spring connection, knurl material: Brass, nickel-plated, Flat nut included
Product details
Compatible products
Your advantages
Time-saving Push-Lock connection: Tool-free connection and disconnection of conductors by opening the contact levers
Intuitive connection: Easy assignment of individual litz wires with color-coded and numerical identification of the contact levers
Integrated Push-in Technology: Wire rigid and pretreated conductors easily by means of simple, direct insertion
Shock- and vibration-resistant connection: Proven spring-cage technology guarantees secure and reliable contacting