QPD W 3PE2,5 M25 DT GY
   - 
  Panel feed-through
    
      1413110
      
      
    
  
      Panel feed-through, connection method: Push-in connection, number of positions: 3+PE, M25, 1 mm2 ... 2.5 mm2, 690 V, 20 A, PA, gray, with QUICKON nut, coding: coded, external cable diameter: 6 mm ... 11 mm, 2.5 mm2
Product details
Compatible products
Your advantages
Innovative and time saving - QUICKON fast connection for time saving of up to 80 % for on-site connection
        Robust throughout: housing with IP68/IP69K and IK07 protection for a wide range of applications
        Safer connection with mechanical coding to protect against mismatching, and touch-proof protection in accordance with DIN EN 0105
        Efficient - by using panel feed-throughs, devices no longer need to be opened in order to connect cables