This optical signal element is designed to be part of a modular signal tower. According to your requirements, a signal tower can be combined as desired, from a maximum of five signal elements. Only use an audible signal element as the top element. A bayonet locking system establishes the mechanical and electrical connection between the elements. Connection elements with spring-cage or screw connection can be used for electrical connection of the signal tower. Mounting elements for base or tube mounting can be used to mount the signal tower.
PSD-S OE GN
-
Optical element
2700097
Permanent light element, 12 to 240 V AC/DC, green, without bulb
Product details
Compatible products
Your advantages
Degree of protection IP65
Tool-free element changeover
Tool-free lamp change
Can be freely combined
High light and color intensity