NBC-MSD/ 2,0-93G SCO
-
Network cable
1407558
Network cable, EtherCAT® CAT5 (100 Mbps), 4-position, PVC/PVC, green RAL 6018, shielded, Plug straight M12 SPEEDCON, coding: D / IP67, on free cable end, cable length: 2 m
Product details
Product type | Data cable preassembled |
Application | Standard |
Sensor type | EtherCAT® |
Number of positions | 4 |
No. of cable outlets | 1 |
Shielded | yes |
Coding | D |
Bus system | EtherCAT® |
Signal type/category | EtherCAT® CAT5 (IEC 11801), 100 Mbps |
Status display | no |
Status display present | no |
Nominal voltage UN | 48 V AC |
60 V DC | |
Nominal current IN | 4 A |
Transmission medium | Copper |
Transmission speed | 100 Mbps |
Transmission characteristics (category) | CAT5 (IEC 11801:2002) |
Connection 1 | |
Type | Plug straight M12 SPEEDCON / IP67 |
Number of positions | 4 |
Locking type | SPEEDCON |
Coding type | D (Data) |
Handle color | black |
Material | CuSn (Contact) |
Ni/Au (Contact surface) | |
PA (Contact carrier) | |
TPU, hardly inflammable, self-extinguishing (Grip body) | |
Zinc die-cast, nickel-plated (Screw connection) | |
Insertion/withdrawal cycles | ≥ 100 |
Insulation resistance | ≥ 100 MΩ |
Tightening torque | 0.4 Nm |
Degree of protection | IP67 |
Ambient temperature (operation) | -25 °C ... 90 °C |
Connection 2 | |
Type | free cable end |
Cable length | 2 m |
EtherCAT® [93G] | |
Dimensional drawing |
|
Cable weight | 67 kg/km |
UL AWM Style | 21694 |
Number of positions | 4 |
Shielded | yes |
Cable type | EtherCAT® [93G] |
Conductor structure | 1x4xAWG22/7, SF/TQ |
Signal runtime | 5.3 ns/m |
Signal speed | 0.66 c |
Conductor structure signal line | 7x 0.25 mm |
AWG signal line | 22 |
Conductor cross section | 4x 0.34 mm² |
Wire diameter incl. insulation | 1.55 mm |
External cable diameter | 6.50 mm ±0.2 mm |
Outer sheath, material | PVC |
External sheath, color | green RAL 6018 |
Conductor material | Tin-plated Cu litz wires |
Material wire insulation | PE |
Single wire, color | white, yellow, blue, orange |
Thickness, outer sheath | approx. 0.90 mm |
Overall twist | Star quad |
Optical shield covering | 85 % |
Insulation resistance | ≥ 500 MΩ*km |
Coupling resistance | ≤ 20.00 mΩ/m (at 10 MHz) |
Loop resistance | ≤ (per km) |
Wave impedance | 100 Ω ±15 Ω (at 100 MHz) |
Nominal voltage, cable | 600 V |
Test voltage Core/Core | 2000 V (50 Hz, 1 min.) |
Test voltage Core/Shield | 2000.00 V (50 Hz, 1 min.) |
Minimum bending radius, fixed installation | 3 x D |
Minimum bending radius, flexible installation | 7 x D |
Smallest bending radius, fixed installation | 20 mm |
Smallest bending radius, movable installation | 46 mm |
Flame resistance | according to UL 1685 (CSA FT 4) |
Resistance to oil | Resistant to oil to a limited extent |
Other resistance | UV resistant (according to UL 1581, Section 1200) |
Ambient temperature (operation) | -40 °C ... 70 °C (cable, fixed installation) |
-40 °C ... 70 °C (Cable, flexible installation) | |
Ambient temperature (installation) | -20 °C ... 60 °C |
Ambient conditions | |
Degree of protection | IP65 |
IP67 | |
IP65/IP67 | |
Ambient temperature (operation) (male connector/female connector) | -25 °C ... 85 °C (M12 connector) |
M12 | |
Standard designation | M12 connector |
Standards/specifications | IEC 61076-2-101 |
Item number | 1407558 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Sales key | BF1CJP |
Product key | AF1CJP |
GTIN | 4046356779654 |
Weight per piece (including packing) | 161,6 g |
Weight per piece (excluding packing) | 161,6 g |
Customs tariff number | 85444210 |
Country of origin | PL |
ECLASS
ECLASS-13.0 | 27060307 |
Compatible products
-
-
SAC-M12-EXCLIP-M - Locking clip 1558988
-
WP-CTA POM 13,0 BK - Protective hose adapter 1422884
-
WP-PA HF 13,0 BK - Protective hose 3240681
-
WP-PA HF-HB 13,0 BK - Protective hose 3240839
-
TSD 04 SAC - Torque screwdriver 1208429
-
TSD-M 1,2NM - Torque screwdriver 1212224
-
TSD-M SAC-BIT ADAPTER - Adapter insert 1212600
-
SAC BIT M12-D15 - Tool 1208432
-
CUTFOX 12 - Cable-cutting tool 1212128
-
CUTFOX-S VDE - Diagonal cutter 1212207
-
VS-CABLE-STRIP-VARIO - Stripping tool 1657407
-
MICROFOX-SP-1 - Diagonal cutter 1212487
-
WIREFOX 4 - Stripping tool 1212156
-
WIREFOX-E 4 - Stripping tool 1212704
-
WIREFOX 10 - Stripping tool 1212150
PHOENIX CONTACT A/S
Hammerholmen 43C, 1. tv. 2650 Hvidovre