Det indhold, du ser på, er skræddersyet til Danmark. Se indhold for USA | Vælg et andet land

OCS POLEFIX 1816 - Mounting material
1562153

Mount for mast Ø of 60 mm ... 140 mm, complete set for a housing of 18" x 16", material: steel

This product needs further products for operation. Mandatory accessories

Product details








Compatible products




Your advantages

Internationally certified housing system
Special plastic enables safe continuous operation
Provides protection against the ingress of jet water
Withstands even heavy mechanical strain