ME 17,5 UT TBUS BU
-
Mounting base housing
2697013
DIN rail housing, Lower housing part with metal foot catch, tall design, with vents, width: 17.6 mm, height: 99 mm, depth: 107.3 mm, color: blue (similar RAL 5015), cross connection: DIN rail bus connector (optional), number of positions cross connector: 5
This product needs further products for operation.
Mandatory accessories
Product details
Assembly note | Please observe the application note in the download area. |
Recommendation | Material of contact pads for bus connector, galvanic gold (hard gold) |
Product type | Enclosure bottom part |
Housing type | DIN rail housing |
Housing series | ME |
Product family | ME 17,5.. |
Type | Lower housing parts with vents, housing cover necessary to complete the module |
Number of positions | 12 |
Max. number of positions | 0) |
Ventilation openings present | yes |
Dimensional drawing |
|
Width | 17.6 mm |
Height | 99 mm |
Depth | 107.3 mm |
Depth from top edge of DIN rail | 100.7 mm |
Depth from top edge of DIN rail to support point on upper part | 68.5 mm |
PCB design | |
PCB thickness | 1.4 mm ... 1.8 mm |
Color (Lower housing part) | blue (RAL 5015) |
Material Lower housing part | PA |
Flammability rating according to UL 94 | V0 |
CTI according to IEC 60112 | 600 |
Surface characteristics | untreated |
Power dissipation single housing for 20 °C | |
Ambient temperature | 20 °C |
Reduction factor | 1 |
Mounting position | vertical |
Power dissipation | 5.2 W |
Power dissipation single housing for 30 °C | |
Ambient temperature | 30 °C |
Reduction factor | 0.91 |
Mounting position | vertical |
Power dissipation | 4.7 W |
Power dissipation single housing for 40 °C | |
Ambient temperature | 40 °C |
Reduction factor | 0.81 |
Mounting position | vertical |
Power dissipation | 4.2 W |
Power dissipation single housing for 50 °C | |
Ambient temperature | 50 °C |
Reduction factor | 0.7 |
Mounting position | vertical |
Power dissipation | 3.6 W |
Power dissipation single housing for 60 °C | |
Ambient temperature | 60 °C |
Reduction factor | 0.57 |
Mounting position | vertical |
Power dissipation | 3 W |
Power dissipation single housing for 70 °C | |
Ambient temperature | 70 °C |
Reduction factor | 0.49 |
Mounting position | vertical |
Power dissipation | 2.5 W |
Vibration test | |
Specification | IEC 60068-2-6:2007-12 |
Frequency | 10 - 150 - 10 Hz |
Sweep speed | 1 octave/min |
Amplitude | 0.15 mm (10 Hz ... 58.1 Hz) |
Acceleration | 2g (58.1 Hz ... 150 Hz) |
Test duration per axis | 2.5 h |
Test directions | X-, Y- and Z-axis |
Glow-wire test | |
Specification | IEC 60695-2-11:2014-02 |
Temperature | 850 °C |
Time of exposure | 30 s |
Thermal stability / ball thrust test | |
Specification | IEC 60695-10-2:2014-02 |
Temperature | 125 °C |
Test duration | 1 h |
Force | 20 N |
Mechanical strength / tumbling barrel | |
Specification | IEC 60998-1:2002-12 |
Height of fall | 50 cm |
Frequency | 10 |
Shocks | |
Specification | IEC 60068-2-27:2008-02 |
Pulse shape | Half-sine |
Acceleration | 15g |
Shock duration | 11 ms |
Number of shocks per direction | 3 |
Test directions | X-, Y- and Z-axis (pos. and neg.) |
Degree of protection (IP code) | |
Specification | IEC 60529:1989-11 + AMD 1:1999-11 + AMD 2:2013-08 |
Ambient conditions | |
Max. IP code to attain | IP20 |
Ambient temperature (operation) | -40 °C ... 105 °C (depending on power dissipation) |
Ambient temperature (storage/transport) | -40 °C ... 55 °C |
Ambient temperature (assembly) | -5 °C ... 100 °C |
Relative humidity (storage/transport) | 80 % |
Number of PCB holders | 1 |
Type of PCB mount | Insertion (optional latching by PCB stop) |
Thickness of the PCB | 1.4 mm ... 1.8 mm |
Mounting type | DIN rail mounting |
Type of packaging | packed in cardboard |
Outer packaging type | Carton |
Item number | 2697013 |
Packing unit | 10 pc |
Minimum order quantity | 1 pc |
Note | Made to order (non-returnable) |
Sales key | ACHAAC |
Product key | ACHAAC |
GTIN | 4017918978396 |
Weight per piece (including packing) | 39,94 g |
Weight per piece (excluding packing) | 33,998 g |
Customs tariff number | 85389099 |
Country of origin | DE |
ECLASS
ECLASS-13.0 | 27190601 |
ECLASS-15.0 | 27190601 |
ETIM
ETIM 9.0 | EC002779 |
UNSPSC
UNSPSC 21.0 | 31261500 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
ME 17,5 OT-MSTBO BU - Upper housing part 2853721
-
ME 17,5 OT-MSTBO SET BU - Upper housing part 2853718
-
ME 17,5 TBUS 1,5/ 5-ST-3,81 BU - DIN rail bus connector 2199922
-
ME 17,5 TBUS 1,5/ 5-ST-3,81 KMGY - DIN rail bus connector 2713645
-
ME 17,5 TBUS 1,5/4P1S KMGY - DIN rail bus connector 2201731
-
ME 17,5 TBUS ADAPTER KMGY - DIN rail bus connector 2201757
Your advantages
Tool-free mounting
Available in overall widths from 12.5 mm ... 90 mm, modular extension is possible
Flammability rating V0 in accordance with UL 94
Variety of connection technology
Can be mounted on the DIN rail
With integrated or DIN-rail-mountable bus connector as an option
PHOENIX CONTACT A/S
Hammerholmen 43C, 1. tv. 2650 Hvidovre