BC 53,6 UT HBUS KMGY
-
Mounting base housing
1210716
DIN rail housing for use in distribution boards in accordance with DIN 43880, Lower housing part with base latch, width: 53.6 mm, height: 89.7 mm, depth: 48.9 mm, color: light gray (similar RAL 7035), cross connection: DIN rail bus connector (optional), number of positions cross connector: 16
This product needs further products for operation.
Mandatory accessories
Product details
Assembly note | Please observe the application note in the download area. |
Product type | Enclosure bottom part |
Housing type | DIN rail housing for use in distribution boards in accordance with DIN 43880 |
Housing series | BC |
Product family | BC 53,6.. |
Max. number of positions | 0) |
Ventilation openings present | no |
Dimensional drawing |
|
Width | 53.6 mm |
Height | 89.7 mm |
Depth | 48.9 mm |
Horizontal pitch | 3 Div. |
PCB design | |
PCB thickness | 1.4 mm ... 1.8 mm |
Color (Lower housing part) | light gray (RAL 7035) |
Flammability rating according to UL 94 | V0 |
CTI according to IEC 60112 | < 400 |
Housing material | PC |
Surface characteristics | untreated |
Power dissipation single housing for 20 °C | |
Ambient temperature | 20 °C |
Reduction factor | 1 |
Mounting position | vertical |
Power dissipation | 7.21 W |
Power dissipation single housing for 30 °C | |
Ambient temperature | 30 °C |
Reduction factor | 0.84 |
Mounting position | vertical |
Power dissipation | 6.05 W |
Power dissipation single housing for 40 °C | |
Ambient temperature | 40 °C |
Reduction factor | 0.72 |
Mounting position | vertical |
Power dissipation | 0.72 W |
Power dissipation single housing for 50 °C | |
Ambient temperature | 50 °C |
Reduction factor | 0.6 |
Mounting position | vertical |
Power dissipation | 4.3 W |
Power dissipation single housing for 60 °C | |
Ambient temperature | 60 °C |
Reduction factor | 0.48 |
Mounting position | vertical |
Power dissipation | 3.45 W |
Power dissipation single housing for 70 °C | |
Ambient temperature | 70 °C |
Reduction factor | 0.38 |
Mounting position | vertical |
Power dissipation | 2.75 W |
Vibration test | |
Specification | IEC 60068-2-6:2007-12 |
Frequency | 10 - 150 - 10 Hz |
Sweep speed | 1 octave/min |
Amplitude | 0.15 mm (10 Hz ... 58.1 Hz) |
Acceleration | 2g (58.1 Hz ... 150 Hz) |
Test duration per axis | 2.5 h |
Test directions | X-, Y- and Z-axis |
Glow-wire test | |
Specification | IEC 60695-2-11:2014-02 |
Temperature | 850 °C |
Time of exposure | 30 s |
Mechanical strength / tumbling barrel | |
Specification | IEC 60068-2-31:2008-05 |
Height of fall | 50 cm |
Frequency | 50 |
Shocks | |
Specification | IEC 60068-2-27:2008-02 |
Pulse shape | Half-sine |
Acceleration | 15g |
Shock duration | 11 ms |
Number of shocks per direction | 3 |
Test directions | X-, Y- and Z-axis (pos. and neg.) |
Test for substances that would hinder coating with paint or varnish | |
Specification | VDMA 24364:2018-05 |
Result | Test passed |
Degree of protection (IP code) | |
Specification | IEC 60529:1989-11 + AMD 1:1999-11 + AMD 2:2013-08 |
Result, degree of protection, IP code | IP20 |
Ambient conditions | |
Max. IP code to attain | IP20 |
Ambient temperature (operation) | -40 °C ... 105 °C (depending on power dissipation) |
Ambient temperature (storage/transport) | -40 °C ... 70 °C |
Ambient temperature (assembly) | -5 °C ... 100 °C |
Relative humidity (storage/transport) | 95 % |
Number of PCB holders | 9 |
Type of PCB mount | Latching |
Thickness of the PCB | 1.4 mm ... 1.8 mm |
Mounting type | DIN rail mounting/panel mounting |
Type of packaging | packed in cardboard |
Outer packaging type | Carton |
Item number | 1210716 |
Packing unit | 10 pc |
Minimum order quantity | 10 pc |
Sales key | ACHBAA |
Product key | ACHBAA |
GTIN | 4063151283407 |
Weight per piece (including packing) | 36,1 g |
Weight per piece (excluding packing) | 35,6 g |
Customs tariff number | 84879090 |
Country of origin | DE |
ECLASS
ECLASS-13.0 | 27190601 |
ECLASS-15.0 | 27190601 |
ETIM
ETIM 9.0 | EC002779 |
UNSPSC
UNSPSC 21.0 | 31261500 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
BC 53,6 OT U11 HS 1C 45 KMGY - Upper housing part 1754305
-
BC 53,6 OT U11 BK VPE240 - Upper housing part 1006941
-
BC 53,6 OT U11 RD3000 - Upper housing part 1737366
-
BC 53,6 OT U11 BK - Upper housing part 2201607
-
BC 53,6 OT U22 BK 9005 - Upper housing part 2202193
-
BC 53,6 OT U11 KMGY - Upper housing part 2896416
-
BC 53,6 OT U22 KMGY - Upper housing part 2896429
-
BC 53,6 DKL R GN - Housing cover 1556475
-
BC 53,6 DKL R BK - Housing cover 2201608
-
BC 53,6 DKL R KMGY - Housing cover 2896432
-
BC 53,6 DKL S TRANS - Housing cover 2896445
-
HBUS8 53,6-8P-1S BK - DIN rail bus connector 1249064
-
HBUS 53,6-16P-3S BK - DIN rail bus connector 2896322
-
HBUS 53,6-16P-1S BK - DIN rail bus connector 2896458
-
HBUS8-B SET BK - Protective cap 1252176
-
HBUS-B SET BK - Protective cap 2278173
-
PSTD 0,65X0,65/9-1-2,54 - Pin strip 1252180
-
PSTD 0,65X0,65/9-2,54 - Pin strip 2200700
-
PSTD 0,65X0,65/9-3IS-2,54 - Pin strip 1252178
-
PSTD 0,65X0,65/18-3IS-2,54 - Pin strip 2202993
-
FUSSRIEGEL 14,4 L30 SPERR OG - Base latch 2896998
-
BC 53,6 PLATE GY7035 - Insertion plate 1163650
-
BC 17,6 HS 90 AL - Heatsink 1754308
-
BC 35,6 HS 90 AL - Heatsink 1754330
-
BC 35,6 HS 45 AL - Heatsink 1754304
-
BC 53,6 HS 90 AL - Heatsink 1754315
-
BC 53,6 HS 45 AL - Heatsink 1754311
-
SHS M2,5X6 TX8 - Screw set 1756991
Your advantages
Coordinated housing and connection system for faster device development
Individual online configuration for diverse applications in building automation
Variety of connection technology
Can be mounted on the DIN rail or the wall
With DIN-rail-mountable bus connector and power connector system as an option
Tool-free mounting
Available in overall widths from 1 ... 9 width units (17.8 mm ... 161.6 mm)
Compliant with DIN EN 43880
PHOENIX CONTACT A/S
Hammerholmen 43C, 1. tv. 2650 Hvidovre