CSA
Approval ID: 158887Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
B | ||||
26 - 12 | ||||
C | ||||
26 - 12 | ||||
D | ||||
26 - 12 |
EAC
Approval ID: RU C-DE.BL08.B.00644IECEE CB Scheme
Approval ID: DE1-63085Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
keine | ||||
450 V | 24 A | - 2.5 |
VDE Zeichengenehmigung
Approval ID: 40047798Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
keine | ||||
450 V | 24 A | 0.2 - 2.5 |
DNV
Approval ID: TAE00002TT-05Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
keine | ||||
500 V | 24 A |
EAC
Approval ID: KZ7500651131219505cULus Recognized
Approval ID: E60425Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
B | ||||
26 - 12 | ||||
C | ||||
26 - 12 | ||||
D | ||||
26 - 12 |